1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Slide, EGSC Series

Mini Slide, EGSC Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,683.01/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable
 
Part Number
EGSC-BS-KF-25-25-6P
EGSC-BS-KF-25-50-6P
EGSC-BS-KF-25-75-6P
EGSC-BS-KF-32-25-8P
EGSC-BS-KF-32-50-8P
EGSC-BS-KF-32-75-8P
EGSC-BS-KF-32-100-8P
EGSC-BS-KF-45-25-10P
EGSC-BS-KF-45-50-10P
EGSC-BS-KF-45-75-10P
EGSC-BS-KF-45-100-10P
EGSC-BS-KF-45-125-10P
EGSC-BS-KF-45-150-10P
EGSC-BS-KF-60-50-12P
EGSC-BS-KF-60-75-12P
EGSC-BS-KF-60-100-12P
EGSC-BS-KF-60-125-12P
EGSC-BS-KF-60-150-12P
EGSC-BS-KF-60-200-12P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipStroke
(mm)
Size Screw diameter
(mm)
Spindle pitch
(mm/U)
Max. speed
(m/s)
Basic weight with 0 mm stroke
(g)
Moving mass at 0 mm stroke
(g)
Additional weight per 10 mm stroke
(g)
Additional moving mass per 10 mm stroke
(g)
Interface code, actuator Manufacturer part # Product weight
(g)

฿ 23,226.72

MINI SLIDE 1 Piece(s) 30 Day(s) 2525660.417683199V208048310223

฿ 23,442.68

MINI SLIDE 1 Piece(s) 30 Day(s) 5025660.417683199V208048311269

฿ 23,658.16

MINI SLIDE 1 Piece(s) 30 Day(s) 7525660.417683199V208061280315

฿ 20,683.01

MINI SLIDE 1 Piece(s) 30 Day(s) 2532880.53311493012V258048306406

฿ 20,895.59

CYLINDERS/ROTARY ACTUATORS 1 Piece(s) 31 Day(s) 5032880.53311493012V258048307481

฿ 21,107.69

MINI SLIDE 1 Piece(s) 30 Day(s) 7532880.53311493012V258048308557

฿ 21,320.27

MINI SLIDE 1 Piece(s) 30 Day(s) 10032880.53311493012V254356032632

฿ 23,976.53

MINI SLIDE 1 Piece(s) 30 Day(s) 254510100.66082126330V328048300765

฿ 24,259.66

MINI SLIDE 1 Piece(s) 30 Day(s) 504510100.66082126330V328048301922

฿ 24,542.77

MINI SLIDE 1 Piece(s) 30 Day(s) 754510100.66082126330V3280483021079

฿ 24,826.86

MINI SLIDE 1 Piece(s) 30 Day(s) 1004510100.66082126330V3240229261237

฿ 25,109.50

MINI SLIDE 1 Piece(s) 30 Day(s) 1254510100.66082126330V3280483031394

฿ 25,393.09

MINI SLIDE 1 Piece(s) 30 Day(s) 1504510100.66082126330V3280483041551

฿ 27,248.82

MINI SLIDE 1 Piece(s) 30 Day(s) 506012120.615556759540T4280483622030

฿ 27,596.67

MINI SLIDE 1 Piece(s) 30 Day(s) 756012120.615556759540T4280483632267

฿ 27,944.53

MINI SLIDE 1 Piece(s) 30 Day(s) 1006012120.615556759540T4243564692505

฿ 28,292.88

MINI SLIDE 1 Piece(s) 30 Day(s) 1256012120.615556759540T4280483642742

฿ 28,639.76

MINI SLIDE 1 Piece(s) 31 Day(s) 1506012120.615556759540T4280483652980

฿ 29,335.48

CYLINDERS/ROTARY ACTUATORS 1 Piece(s) 31 Day(s) 2006012120.615556759540T4280483663455

Loading...

  1. 1

Basic Information

Operating Temperature Range(°C) 0::50 Housing material Wrought aluminum alloy, anodized Motor type Stepper motor, Servo motor
Type of mounting With internal thread, With centering sleeve, With accessories, With cylindrical pin Spindle type Ball screw drive Max. acceleration(m/s²) 15
Degree of protection IP40