1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Compact Direct Acting 2-Port Solenoid Valve for Water/Air, VDW10/20 Series Manifold / Valve for Manifold (Part Number)

SMC VV TYPE

Compact Direct Acting 2-Port Solenoid Valve for Water/Air, VDW10/20 Series Manifold / Valve for Manifold
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 559.30/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Please refer to the catalog for details of specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Improved durability
·Large flow rate: Cv value 0.04 to 0.46 (2 ports)
・ Improved environmental resistance
·The manufacturer has developed a series of C37/SUS manifolds (2 ports)

 
Part Number
VV2DW2-G0501-F-Q
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipApplicable Fluid Type Plumbing Thread Nominal Operating Environment Switching Type Driving Type Connection Type Orifice Dia.
(Ø)
Insulation Class Voltage Sealing materials Option Body material Detailed type Valve type CE compliant Coil type Types of Related components Number of stations Type

฿ 2,620.55

SMC VV TYPE 1 Piece(s) 55 Day(s) -[Related Components] Related components1/8---[Rc (R)] Rc---NBRWith bracketSUSSeries 2-CE-compliant product--5Manifold

Loading...

  1. 1

Please check the type/dimensions/specifications of the part VV2DW2-G0501-F-Q in the Compact Direct Acting 2-Port Solenoid Valve for Water/Air, VDW10/20 Series Manifold / Valve for Manifold series.

Products with similar specification

Part Number
VDW13-1G-1-L
VDW13-1G-1-Q
VDW13-1G-2
VV2DW2-G0501F
VV2DW2-G0501N-F
VV2DW2-G05M5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipApplicable Fluid Type Plumbing Thread Nominal Operating Environment Switching Type Driving Type Connection Type Orifice Dia.
(Ø)
Insulation Class Voltage Sealing materials Option Body material Detailed type Valve type CE compliant Coil type Types of Related components Number of stations Type

฿ 1,178.10

1 Piece(s) 55 Day(s) Water / Vacuum / AirElectromagnetic Type-High Corrosion Resistance / Dust ResistantNormally ClosedLinear Motion Type-1B100 V AC (50/60 Hz)FKM-SUSSeries 1For NC manifoldNoneGrommet / tape winding--Manifold valve

฿ 696.15

1 Piece(s) 55 Day(s) Water / Vacuum / AirElectromagnetic Type-Dust ResistantNormally ClosedLinear Motion Type-1B100 V AC (50/60 Hz)NBR-C37Series 1For NC manifoldCE-compliant productGrommet / tape winding--Manifold valve

฿ 589.05

1 Piece(s) 55 Day(s) Water / Vacuum / AirElectromagnetic Type-Dust ResistantNormally ClosedLinear Motion Type-1.6B100 V AC (50/60 Hz)NBR-C37Series 1For NC manifoldNoneGrommet / tape winding--Manifold valve

฿ 2,326.45

1 Piece(s) 55 Day(s) -[Related Components] Related components1/8---G---NBRNoneSUSSeries 2-None--5Manifold

฿ 2,503.25

1 Piece(s) 55 Day(s) -[Related Components] Related components1/8---NPT---NBRWith bracketSUSSeries 2-None--5Manifold

฿ 2,326.45

1 Piece(s) 55 Day(s) -[Related Components] Related componentsM5---M---NBRNoneSUSSeries 2-None--5Manifold