(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Improved durability
·Large flow rate: Cv value 0.04 to 0.46 (2 ports)
・ Improved environmental resistance
·The manufacturer has developed a series of C37/SUS manifolds (2 ports)
Part Number |
---|
VV2DW2-02M5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Applicable Fluid | Type | Plumbing Thread Nominal | Operating Environment | Switching Type | Driving Type | Connection Type | Orifice Dia. (Ø) | Insulation Class | Voltage | Sealing materials | Option | Body material | Detailed type | Valve type | CE compliant | Coil type | Types of Related components | Number of stations | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 854.25 | SMC SOLENOID AIR VALVE ITEM | 1 Piece(s) | 55 Day(s) | - | [Related Components] Related components | M5 | - | - | - | M | - | - | - | NBR | None | C37 | Series 2 | - | None | - | Manifolds | 2 | Manifold |
Loading...
Please check the type/dimensions/specifications of the part VV2DW2-02M5 in the Compact Direct Acting 2-Port Solenoid Valve for Water/Air, VDW10/20 Series Manifold / Valve for Manifold series.
Part Number |
---|
VDW13-1G-1-L |
VDW13-1G-1-Q |
VDW13-1G-2 |
VV2DW2-02M5-F |
VV2DW2-0301 |
VV2DW2-0301-F |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Applicable Fluid | Type | Plumbing Thread Nominal | Operating Environment | Switching Type | Driving Type | Connection Type | Orifice Dia. (Ø) | Insulation Class | Voltage | Sealing materials | Option | Body material | Detailed type | Valve type | CE compliant | Coil type | Types of Related components | Number of stations | Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,178.10 | 1 Piece(s) | 55 Day(s) | Water / Vacuum / Air | Electromagnetic Type | - | High Corrosion Resistance / Dust Resistant | Normally Closed | Linear Motion Type | - | 1 | B | 100 V AC (50/60 Hz) | FKM | - | SUS | Series 1 | For NC manifold | None | Grommet / tape winding | - | - | Manifold valve | ||
฿ 696.15 | 1 Piece(s) | 55 Day(s) | Water / Vacuum / Air | Electromagnetic Type | - | Dust Resistant | Normally Closed | Linear Motion Type | - | 1 | B | 100 V AC (50/60 Hz) | NBR | - | C37 | Series 1 | For NC manifold | CE-compliant product | Grommet / tape winding | - | - | Manifold valve | ||
฿ 589.05 | 1 Piece(s) | 55 Day(s) | Water / Vacuum / Air | Electromagnetic Type | - | Dust Resistant | Normally Closed | Linear Motion Type | - | 1.6 | B | 100 V AC (50/60 Hz) | NBR | - | C37 | Series 1 | For NC manifold | None | Grommet / tape winding | - | - | Manifold valve | ||
฿ 1,031.05 | 1 Piece(s) | 55 Day(s) | - | [Related Components] Related components | M5 | - | - | - | M | - | - | - | NBR | With bracket | C37 | Series 2 | - | None | - | Manifolds | 2 | Manifold | ||
฿ 1,089.70 | 1 Piece(s) | 55 Day(s) | - | [Related Components] Related components | 1/8 | - | - | - | [Rc (R)] Rc | - | - | - | NBR | None | C37 | Series 2 | - | None | - | Manifolds | 3 | Manifold | ||
฿ 1,266.50 | 1 Piece(s) | 55 Day(s) | - | [Related Components] Related components | 1/8 | - | - | - | [Rc (R)] Rc | - | - | - | NBR | With bracket | C37 | Series 2 | - | None | - | Manifolds | 3 | Manifold |
How can we improve?
How can we improve?