1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Liquid Valve, Air Operated Type, Double Ferrule, Metal Gasket Seal Fitting/Tube Extension

Chemical Liquid Valve, Air Operated Type, Double Ferrule, Metal Gasket Seal Fitting/Tube Extension
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 18,204.45/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • Please refer to the catalog for details of specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
·Body Material: SUS
·Actuator material: ADC
·Buffer material: FKM/EPDM (Selectable)
·Fitting type: Double ferrule fitting / metal gasket seal fitting / tube-exposed fitting
·Option: With flow rate adjustment / with indicator / high back pressure (0.5 MPa) / body wetted part EP grade equivalent

 
Part Number
LVA30-T10-ND1
LVA30-T11-AD
LVA30-T11-ND1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTube Dia. Option Seal/buffer material

฿ 21,068.95

SMC LVA TYPE 1 Piece(s) 55 Day(s) Ø10With flow rate adjustmentEPDM

฿ 18,204.45

SMC SOLENOID AIR VALVE 1 Piece(s) 55 Day(s) Ø9.52NoneFKM

฿ 21,068.95

SMC FLORORESIN COUPLING 1 Piece(s) 55 Day(s) Ø9.52With flow rate adjustmentEPDM

Loading...

  1. 1

Basic Information

Applicable Fluid Chemical Type Air Operating Type Operating Environment High Corrosion Resistance
Switching Type Normally Closed Connection Type Tube Connection Orifice Dia.(Ø) 8
Operating Temperature Range(°C) 0::60 Body Material Stainless Steel Body material SUS
Pilot port thread type Rc 1/8 Diaphragm PTFE Specifications Tube extensions
Actuator material ADC