Regulator AR20-D to AR60-D with Backflow Function AR20K-D to AR60K-D

Caution
- Please refer to the catalog for details on specifications and materials.
- The product images are representative only and may differ from the actual product, including shape and color.
Product Description
[Features]
· The shape of the handle makes it easy to operate.
· Selectable pressure gauge
· Ensured compatibility
· Models with a backflow function incorporate a mechanism that exhausts air pressure from the outlet side to the inlet side.
Dimensional Drawing
Standard (with round pressure gauge)

| Part Number | Standard Specifications | Optional Specifications | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Round Pressure Gauge | Round Pressure Gauge (with color zone) | ||||||||||||
| P1 | P2 | A | BNote: | C | D | F | J | K | H | J | H | J | |
| AR20-D | 1/8, 1/4 | 1/8 | 40 | 66.8 | 26.5 | 21 | M28 x 1 | 21 | 2 | ⌀37.5 | 57.5 | ⌀37.5 | 58.5 |
| AR30-D | 1/4, 3/8 | 1/8 | 53 | 86.5 | 30.5 | 26.5 | M38 × 1.5 | 26.5 | 3.5 | ⌀37.5 | 63 | ⌀37.5 | 64 |
| AR40-D | 1/4, 3/8, 1/2 | 1/8 | 70 | 91.5 | 35.5 | 35.5 | M42 × 1.5 | 35.5 | - | ⌀42.5 | 73 | ⌀42.5 | 73 |
| AR40-06-D | 3/4 | 1/8 | 75 | 93 | 35.5 | 35.5 | M42 × 1.5 | 35.5 | - | ⌀42.5 | 73 | ⌀42.5 | 73 |
| AR50-D | 3/4, 1 | 1/8 | 90 | 125 | 43 | 45 | - | 45 | - | ⌀42.5 | 82.5 | ⌀42.5 | 82.5 |
| AR60-D | 1 | 1/8 | 95 | 155 | 45 | 45 | - | 45 | - | ⌀42.5 | 82.5 | ⌀42.5 | 82.5 |
| Part Number | Optional Specifications | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Bracket Mounting Dimensions | Panel Mount | ||||||||||
| M | N | Q | R | S | T | U | V | W | Y | Z | |
| AR20-D | 30 | 34 | 43.9 | 5.4 | 15.4 | 55 | 2.3 | 24.7 | 28.5 | 14 | 6 |
| AR30-D | 41 | 40 | 46 | 6.5 | 8 | 53 | 2.3 | 31.3 | 38.5 | 19 | 7 |
| AR40-D | 50 | 54 | 54 | 8.5 | 10.5 | 70 | 2.3 | 35.5 | 42.5 | 21 | 7 |
| AR40-06-D | 50 | 54 | 55.5 | 8.5 | 10.5 | 70 | 2.3 | 37 | 42.5 | 21 | 7 |
| AR50-D | 70 | 75 | 66 | 11 | 22 | 113 | 3.2 | - | - | - | - |
| AR60-D | 70 | 75 | 66 | 11 | 22 | 113 | 3.2 | - | - | - | - |
Note: Dimension B is measured with the handle in the unlocked position.
Standard (with Square Pressure Gauge, with Right-Angle Square Pressure Gauge, with Digital Pressure Switch)

| Part Number | Standard Specifications | Optional Specifications | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Square Pressure Gauge | Right Angle Square Pressure Gauge | Digital Pressure Switch | |||||||||||
| P1 | A | BNote: | C | D | F | K | H | J | H | J | H | J | |
| AR20-D | 1/8, 1/4 | 40 | 66.8 | 26.5 | 26 | M28 x 1 | 2 | □28 | 27 | □28 | 54.3 | 27.8 | 37.5 |
| AR30-D | 1/4, 3/8 | 53 | 86.5 | 30.5 | 31.5 | M38 × 1.5 | 3.5 | □28 | 32.5 | □28 | 59.8 | 27.8 | 43 |
| AR40-D | 1/4, 3/8, 1/2 | 70 | 91.5 | 35.5 | 40.5 | M42 × 1.5 | - | □28 | 41.5 | □28 | 68.8 | 27.8 | 52 |
| Part Number | Optional Specifications | ||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Bracket Mounting Dimensions | Panel Mount | ||||||||||
| M | N | Q | R | S | T | U | V | W | Y | Z | |
| AR20-D | 30 | 34 | 43.9 | 5.4 | 15.4 | 55 | 2.3 | 24.7 | 28.5 | 14 | 6 |
| AR30-D | 41 | 40 | 46 | 6.5 | 8 | 53 | 2.3 | 31.3 | 38.5 | 19 | 7 |
| AR40-D | 50 | 54 | 54 | 8.5 | 10.5 | 70 | 2.3 | 35.5 | 42.5 | 21 | 7 |
Note: Dimension B is measured with the handle in the unlocked position.
With Backflow Function (with Round Pressure Gauge, Square Pressure Gauge, Right-Angle Square Pressure Gauge, Digital Pressure Switch)

| Part Number | Standard Specifications | Optional Specifications | |||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Round Pressure Gauge | Round Pressure Gauge (with color zone) | ||||||||||||
| P1 | P2 | A | BNote: | C | D | F | J | K | H | J | H | J | |
| AR20K-D | 1/8, 1/4 | 1/8 | 40 | 66.8 | 26.5 | 26 | M28 x 1 | 26 | 2 | ⌀37.5 | 62.5 | ⌀37.5 | 63.5 |
| AR30K-D | 1/4, 3/8 | 1/8 | 53 | 86.5 | 30.5 | 31.5 | M38 × 1.5 | 31.5 | 3.5 | ⌀37.5 | 68 | ⌀37.5 | 69 |
| AR40K-D | 1/4, 3/8, 1/2 | 1/8 | 70 | 91.5 | 35.5 | 40.5 | M42 × 1.5 | 40.5 | - | ⌀42.5 | 78 | ⌀42.5 | 78 |
| AR60K-D | 1 | 1/8 | 95 | 155 | 45 | 50 | - | 50 | - | ⌀42.5 | 87.5 | ⌀42.5 | 87.5 |
| Part Number | Optional Specifications | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Square Pressure Gauge | Right Angle Square Pressure Gauge | Digital Pressure Switch | Bracket Mounting Dimensions | Panel Mount | |||||||||||||
| H | J | H | J | H | J | M | N | Q | R | S | T | U | V | W | Y | Z | |
| AR20K-D | □28 | 27 | □28 | 54.3 | 27.8 | 37.5 | 30 | 34 | 43.9 | 5.4 | 15.4 | 55 | 2.3 | 24.7 | 28.5 | 14 | 6 |
| AR30K-D | □28 | 32.5 | □28 | 59.8 | 27.8 | 43 | 41 | 40 | 46 | 6.5 | 8 | 53 | 2.3 | 31.3 | 38.5 | 19 | 7 |
| AR40K-D | □28 | 41.5 | □28 | 68.8 | 27.8 | 52 | 50 | 54 | 54 | 8.5 | 10.5 | 70 | 2.3 | 35.5 | 42.5 | 21 | 7 |
| AR60K-D | □28 | 51 | - | - | 27.8 | 61.5 | 70 | 75 | 66 | 11 | 22 | 113 | 3.2 | - | - | - | - |
Note: Dimension B is measured with the handle in the unlocked position.
Product Specifications
Standard Specifications
| Part Number | AR20 (K) -D | AR30 (K) -D | AR40 (K) -D | AR40 (K) -06-D | AR50 (K) -D | AR60 (K) -D |
|---|---|---|---|---|---|---|
| Pipe Connection Port Diameter | 1/8, 1/4 | 1/4, 3/8 | 1/4, 3/8, 1/2 | 3/4 | 3/4, 1 | 1 |
| Pressure gauge connection port sizeNote 1) | 1/8 | |||||
| Operating fluid | Air | |||||
| Ambient temperature and operating fluid temperatureNote 2) | -5 to 60°C (no freezing) | |||||
| Proof pressure | 1.5 MPa | |||||
| Maximum Operating Pressure | 1.0 MPa | |||||
| Set Pressure Range | 0.05-0.85 MPa | |||||
| Structure | Relief Type | |||||
| Mass | 0.14 kg | 0.27 kg | 0.48 kg | 0.51 kg | 1.13 kg | 1.25 kg |
Note 1) For models with square built-in pressure gauge or digital pressure switch, there is no pressure gauge connection thread.
Note 2) For models with digital pressure switch, the range is -5 to 50°C.