1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TTT PVC LAY FLAT HOSE

TTT PVC LAY FLAT HOSE
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 43.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

TTT PVC LAY FLAT HOSE is made from PVC, is a tarpaulin reinforced with polyester braided thread. Used for delivering water in industrial, construction, agriculture and irrigation applications, easy to store. Extremely durable and flexible

[High pressure resistant] Withstand pressure in water transmission and drainage.
[Light weight] Light weight, easy to transport.
[Resistant to sunlight, weather resistance] can be used both outdoors and indoors.
[Easy to put on] The size fits easily into the hose.
[Long service life] Made from premium materials, it is durable.
[Easy to know the length of the hose] There is a symbol showing the length of the hose every 1 meter.

Part Number
LF-38
LF-38-L1
LF-38-L2
LF-38-L3
LF-38-L4
LF-38-L5
LF-38-L6
LF-38-L7
LF-38-L8
LF-38-L9
LF-38-L10
LF-38-L11
LF-38-L12
LF-38-L13
LF-38-L14
LF-38-L15
LF-38-L16
LF-38-L17
LF-38-L18
LF-38-L19
LF-38-L20
LF-38-L21
LF-38-L22
LF-38-L23
LF-38-L24
LF-38-L25
LF-38-L26
LF-38-L27
LF-38-L28
LF-38-L29
LF-38-L30
LF-38-L31
LF-38-L32
LF-38-L33
LF-38-L34
LF-38-L35
LF-38-L36
LF-38-L37
LF-38-L38
LF-38-L39
LF-38-L40
LF-38-L41
LF-38-L42
LF-38-L43
LF-38-L44
LF-38-L45
LF-38-L46
LF-38-L47
LF-38-L48
LF-38-L49
LF-38-L50
LF-38-L51
LF-38-L52
LF-38-L53
LF-38-L54
LF-38-L55
LF-38-L56
LF-38-L57
LF-38-L58
LF-38-L59
LF-38-L60
LF-38-L61
LF-38-L62
LF-38-L63
LF-38-L64
LF-38-L65
LF-38-L66
LF-38-L67
LF-38-L68
LF-38-L69
LF-38-L70
LF-38-L71
LF-38-L72
LF-38-L73
LF-38-L74
LF-38-L75
LF-38-L76
LF-38-L77
LF-38-L78
LF-38-L79
LF-38-L80
LF-38-L81
LF-38-L82
LF-38-L83
LF-38-L84
LF-38-L85
LF-38-L86
LF-38-L87
LF-38-L88
LF-38-L89
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSO.D. x I.D. (mm.) Use Pressure (bar) Length (m.) Size (Inch)

฿ 3,700.00

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.251001-1/2

฿ 43.17

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.2511-1/2

฿ 86.33

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.2521-1/2

฿ 129.50

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.2531-1/2

฿ 172.67

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.2541-1/2

฿ 215.83

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.2551-1/2

฿ 259.00

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.2561-1/2

฿ 302.17

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.2571-1/2

฿ 345.33

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.2581-1/2

฿ 388.50

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.2591-1/2

฿ 431.67

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25101-1/2

฿ 474.83

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25111-1/2

฿ 518.00

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25121-1/2

฿ 561.17

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25131-1/2

฿ 604.33

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25141-1/2

฿ 647.50

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25151-1/2

฿ 690.67

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25161-1/2

฿ 733.83

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25171-1/2

฿ 777.00

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25181-1/2

฿ 820.17

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25191-1/2

฿ 863.33

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25201-1/2

฿ 906.50

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25211-1/2

฿ 949.67

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25221-1/2

฿ 992.83

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25231-1/2

฿ 1,036.00

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25241-1/2

฿ 1,079.17

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25251-1/2

฿ 1,122.33

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25261-1/2

฿ 1,165.50

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25271-1/2

฿ 1,208.67

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25281-1/2

฿ 1,251.83

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25291-1/2

฿ 1,295.00

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25301-1/2

฿ 1,338.17

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25311-1/2

฿ 1,381.33

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25321-1/2

฿ 1,424.50

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25331-1/2

฿ 1,467.67

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25341-1/2

฿ 1,510.83

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25351-1/2

฿ 1,554.00

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25361-1/2

฿ 1,597.17

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25371-1/2

฿ 1,640.33

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25381-1/2

฿ 1,683.50

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25391-1/2

฿ 1,726.67

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25401-1/2

฿ 1,769.83

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25411-1/2

฿ 1,813.00

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25421-1/2

฿ 1,856.17

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25431-1/2

฿ 1,899.33

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25441-1/2

฿ 1,942.50

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25451-1/2

฿ 1,985.67

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25461-1/2

฿ 2,028.83

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25471-1/2

฿ 2,072.00

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25481-1/2

฿ 2,115.17

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25491-1/2

฿ 2,158.33

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25501-1/2

฿ 2,201.50

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25511-1/2

฿ 2,244.67

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25521-1/2

฿ 2,287.83

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25531-1/2

฿ 2,331.00

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25541-1/2

฿ 2,374.17

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25551-1/2

฿ 2,417.33

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25561-1/2

฿ 2,460.50

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25571-1/2

฿ 2,503.67

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25581-1/2

฿ 2,546.83

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25591-1/2

฿ 2,590.00

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25601-1/2

฿ 2,633.17

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25611-1/2

฿ 2,676.33

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25621-1/2

฿ 2,719.50

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25631-1/2

฿ 2,762.67

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25641-1/2

฿ 2,805.83

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25651-1/2

฿ 2,849.00

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25661-1/2

฿ 2,892.17

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25671-1/2

฿ 2,935.33

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25681-1/2

฿ 2,978.50

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25691-1/2

฿ 3,021.67

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25701-1/2

฿ 3,064.83

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25711-1/2

฿ 3,108.00

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25721-1/2

฿ 3,151.17

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25731-1/2

฿ 3,194.33

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25741-1/2

฿ 3,237.50

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25751-1/2

฿ 3,280.67

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25761-1/2

฿ 3,323.83

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25771-1/2

฿ 3,367.00

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25781-1/2

฿ 3,410.17

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25791-1/2

฿ 3,453.33

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25801-1/2

฿ 3,496.50

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25811-1/2

฿ 3,539.67

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25821-1/2

฿ 3,582.83

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25831-1/2

฿ 3,626.00

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25841-1/2

฿ 3,669.17

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25851-1/2

฿ 3,712.33

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25861-1/2

฿ 3,755.50

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25871-1/2

฿ 3,798.67

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25881-1/2

฿ 3,841.83

TTT PVC LAY FLAT HOSE 1 Piece(s) 3 Day(s) 1040x42.25891-1/2

Loading...