(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WSCD-SUSGJB-M55.1 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Inner Dia. d (mm) | Outer Dia. D (mm) | Nominal of Thread (M) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Material Steel | O.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,863.62 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | 10 | Silver / copper / tin plated | 5.5 | 15 | 55.1 | 0.8 | Box/package | [SUS304] SUS304 | [Copper Plating] German Brown plating | S55C | - |
Loading...
Material | Stainless Steel | Type | Flat Washer | Type (Application) | Flat Washer |
---|
Please check the type/dimensions/specifications of the part WSCD-SUSGJB-M55.1 in the Round Washer, Special Size, Stainless Steel, Special Plating series.
Part Number |
---|
WSC-SUSGJB-M125.5 |
WSC-SUSGJB-M130.2 |
WSC-SUSGJB-M135.4 |
WSCD-SUSTBS-M45.1 |
WSCD-SUSTBS-M55.1 |
WSX-SUSGJB-M10X16-1 |
Part Number | Price | Minimum Order Qty | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Inner Dia. d (mm) | Outer Dia. D (mm) | Nominal of Thread (M) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Material Steel | O.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,431.62 | 1 Pack(s) | 50 Pieces Per Package | 13 Day(s) | 10 | Silver / copper / tin plated | 12.5 | 50 | 125.5 | 4 | Box/package | [SUS304] SUS304 | [Copper Plating] German Brown plating | S55C | - | ||
฿ 4,877.72 | 1 Pack(s) | 500 Pieces Per Package | 13 Day(s) | 10 | Silver / copper / tin plated | 13 | 25 | 130.2 | 2 | Box/package | [SUS304] SUS304 | [Copper Plating] German Brown plating | S55C | - | ||
฿ 4,851.43 | 1 Pack(s) | 120 Pieces Per Package | 13 Day(s) | 10 | Silver / copper / tin plated | 13.5 | 45 | 135.4 | 2 | Box/package | [SUS304] SUS304 | [Copper Plating] German Brown plating | S55C | - | ||
฿ 5,348.96 | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | 10 | [Painting, Coating] Painting / Coating | 4.5 | 15 | 45.1 | 0.8 | Box/package | [SUS304] SUS304 | [Black Paint] Black Paint | S55C | - | ||
฿ 5,348.96 | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | 10 | [Painting, Coating] Painting / Coating | 5.5 | 15 | 55.1 | 0.8 | Box/package | [SUS304] SUS304 | [Black Paint] Black Paint | S55C | - | ||
฿ 4,645.16 | 1 Pack(s) | 1,500 Pieces Per Package | 5 Day(s) | 10 | Silver / copper / tin plated | 10.5 | - | 10 | 1 | Box/package | [SUS304] Equivalent to SUS304 | - | - | 16 |
How can we improve?
How can we improve?