(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
WSCD-SUSGJB-M45.1 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | RoHS | Surface Treatment | Inner Dia. d (mm) | Outer Dia. D (mm) | Nominal of Thread (M) | Thickness t (mm) | Sales Unit | Material: Stainless Steel | Surface Treatment (Detailed) | Material Steel | O.D. (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,863.62 | FASTENING | 1 Pack(s) | 2,000 Pieces Per Package | 13 Day(s) | 10 | Silver / copper / tin plated | 4.5 | 15 | 45.1 | 0.8 | Box/package | [SUS304] SUS304 | [Copper Plating] German Brown plating | S55C | - |
Loading...
Material | Stainless Steel | Type | Flat Washer | Type (Application) | Flat Washer |
---|
How can we improve?
How can we improve?