1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
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
Round Washer, Special Size, Stainless Steel, Special Plating【1-15,000 Pieces Per Package】 (Part Number)

FASTENING

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Volume Discount
Filter By :
Part Number :
  • From :
    ฿ 3.19/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product images are representative only.
  • "Inner diameter d" is a positive tolerance.

Part Number
WSCC-SUSGJB-M65.2
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSSurface Treatment Inner Dia. d
(mm)
Outer Dia. D
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Material Steel O.D.
(mm)

฿ 4,518.48

FASTENING 1 Pack(s)

250 Pieces Per Package

13 Day(s) 10Silver / copper / tin plated6.52565.23Box/package[SUS304] SUS304[Copper Plating] German Brown platingS55C-

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Flat Washer Type (Application) Flat Washer