1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Nut Type 1 Steel, Special Plating【1-1,500 Pieces Per Package】

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product images are representative only.
  • Film thickness of hot-dip galvanizing is very thick, so please select a product with the same surface treatment on the other side. *"Other special treatment" under surface treatment refers to the following specifications. 3W-ZEC: ZEC coating - trivalent white base; 3 B-ZEC: ZEC coating - trivalent black base are only the special plating series.

Product Description

[Material]
·MC-2 / SWRM8 / NACH10T / SWRCH10R / SWRM10 / S45C / SS400 equivalent / SCM / SWCH equivalent / SWRCH10 A
[Special Plating]
·Trivalent chromate / zinc plating / chromate plating / nickel plating / parkerizing / dacrotized / painting and coating / silver, copper and tin plating
[Nominal Thread Size (M)]
·2 to 68
[Applications/function]
·Standard
[Thread Type]
·Metric coarse
[Hex Nut Standard]
·Type 1

Part Number
HNT1A-STT3SC-M3
HNT1A-STT3SC-M5
HNT1A-STT3SC-M6
HNT1A-STT3SC-M10
HNT1A-STT3SC-M18
HNT1A-STT3SC-M20
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipNominal of Thread (M) Diameter

฿ 2.88

FASTENING 1 Piece(s) 5 Day(s) 3M3

฿ 1,296.96

FASTENING 1 Pack(s)

1,500 Pieces Per Package

14 Day(s) 5M5

฿ 1,956.00

FASTENING 1 Pack(s)

1,000 Pieces Per Package

5 Day(s) 6M6

฿ 1,488.96

FASTENING 1 Pack(s)

300 Pieces Per Package

14 Day(s) 10M10

฿ 2,468.48

FASTENING 1 Pack(s)

70 Pieces Per Package

14 Day(s) 18M18

฿ 1,332.16

FASTENING 1 Pack(s)

50 Pieces Per Package

14 Day(s) 20M20

Loading...

  1. 1

Basic Information

Material SUS317L Thread Type Metric coarse Surface Treatment Painting / Coating
Sales Unit Low Quantity (can be purchased from one) Applications, Functions Standard Surface Treatment (Details) Trivalent Stainless Steel Coating
Hex Nut Type Type1 Standard Name (Material) Steel