1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hex Nut Type 1 Steel, Without Surface Treatment

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • スチールS45C
  • SS400相当
  • SWCH相当
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 263.68/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product images are representative only.

Product Description

[Material]
·MC-2 / SWRM8 / NACH10T / SWRCH10R / SWRM10 / S45C / SS400 equivalent / SCM / SWCH equivalent
[Nominal Thread Size (M)]
·2 to 68
[Applications/function]
·Standard
[Thread Type]
·Metric coarse
[Hex Nut Standard]
·Type 1

Part Number
HNT1A-A-600-M6
HNT1A-A-600-M8
HNT1A-A-600-M10
HNT1A-A-600-M12
HNT1A-A-600-M14
HNT1A-A-600-M16
HNT1A-A-600-M20
HNT1B-A-600-M12
HNT1B-A-600-M14
HNT1B-A-600-M16
HNT1C-A-600-M6
HNT1C-A-600-M8
HNT1C-A-600-M10
HNT1C-A-600-M12
HNT1C-A-600-M16
HNT1D-A-600-M8
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal of Thread (M) Diameter

฿ 483.84

FASTENING 1 Piece(s) 5 Day(s) 6M6

฿ 622.08

FASTENING 1 Piece(s) 5 Day(s) 8M8

฿ 953.92

FASTENING 1 Piece(s) 5 Day(s) 10M10

฿ 1,299.52

FASTENING 1 Piece(s) 5 Day(s) 12M12

฿ 1,796.48

FASTENING 1 Piece(s) 5 Day(s) 14M14

฿ 2,304.00

FASTENING 1 Piece(s) 5 Day(s) 16M16

฿ 4,704.00

FASTENING 1 Piece(s) 5 Day(s) 20M20

฿ 1,386.24

FASTENING 1 Piece(s) 5 Day(s) 12M12

฿ 1,875.20

FASTENING 1 Piece(s) 5 Day(s) 14M14

฿ 2,405.44

FASTENING 1 Piece(s) 5 Day(s) 6M16

฿ 263.68

FASTENING 1 Piece(s) 5 Day(s) 6M6

฿ 387.20

FASTENING 1 Piece(s) 5 Day(s) 8M8

฿ 597.44

FASTENING 1 Piece(s) 5 Day(s) 10M10

฿ 825.92

FASTENING 1 Piece(s) 5 Day(s) 12M12

฿ 1,439.68

FASTENING 1 Piece(s) 5 Day(s) 16M16

฿ 387.20

FASTENING 1 Piece(s) 5 Day(s) 8M8

Loading...

  1. 1

Basic Information

Material SUS316 Thread Type Metric coarse Surface Treatment N/A
Sales Unit Low Quantity (can be purchased from one) Applications, Functions Standard Surface Treatment (Details) No
Hex Nut Type Type1 Standard Name (Material) Steel