1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Multi-Stage Vacuum Ejector, ZL3/ZL6 Series

SMC ZL TYPE

Multi-Stage Vacuum Ejector, ZL3/ZL6 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 14,051.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Please refer to the catalog for details of specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
·4 types with maximum suction flow rate of 280/300/580/600 L/min. (ANR) are available
·91% reduction in air consumption
·Up to 44% reduction in weight
・ The 3-stage diffuser structure is adopted
· 3 types of vacuum pressure detector
· No tools required. It is possible to reduce maintenance labor-hours

 
Part Number
ZL6H04-K25LZ-G
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 14,051.35

SMC ZL TYPE 1 Piece(s) 55 Day(s) 10

Loading...

  1. 1

Basic Information

Additional Function Silencers / Valves For Vacuum Generation Type Unit Ultimate Vacuum(kPa) -93
Suction Flow(l/min) 600 Air Supply Port Connecting Port Shape One-Touch Coupling Vacuum Port Connecting Port Shape Rc1/2
Air Supply Port One-Touch Fitting Size Ø8 Nozzle Dia. 1.5mm Application Single Item
Air Consumption Flow Rate(l/min) 270 Exhaust specifications Silencer exhaust Combination of supply valve and release valve Supply valve (N.C.)
Rated voltage 24 V DC Electrical entry L-shaped plug connector lead wire length 0.3 m Light/surge voltage suppressor With light/surge voltage suppressor
Manual Non-locking push type Vacuum pressure sensor Pressure gauge Standard supply pressure(MPa) 0.5

Please check the type/dimensions/specifications of the part ZL6H04-K25LZ-G in the Multi-Stage Vacuum Ejector, ZL3/ZL6 Series series.