(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Integrated and remote type flow switch.
[Features]
·High temperature 90°C compatible / Switch output, accumulated pulse output, analog output
·Accumulated flow rate and instantaneous flow rate can be switched
· IP65 protective enclosure
Part Number |
---|
PF2W520T-03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Flow Rate Range (Max. Value) (L/min) | Sensor, Monitor Structure | Output Method | Analog Output Specification | Plumbing Thread Type | Plumbing Thread Nominal | Number of Output Points | Analog Voltage Output (V) | Analog Current Output (mA) | Unit Specifications | Lead Wire | Rating Flow Range (L/min) | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 11,131.60 | SMC PEUMATIC RELATED IEM | 1 Piece(s) | 55 Day(s) | 10~Less than 50 | [Separate Type, Connector Connection] Separated sensor | Pulse | - | [Rc (R)] Rc | [3/8] 3/8 | 1 | - | - | - | - | 2 to 16 | None |
Loading...
Type | Flow Switch for Water | Fluid Type | Water | Pipe Port Type | Female Thread |
---|---|---|---|---|---|
Pressure Resistant(MPa) | 1.5 | Operating Temperature Range(°C) | 0:: 90 | Number of Input Points | 4 |
Power Supply Type | DC | Power Supply Voltage(V) | 12 to 24 ±10% | Liquid contact parts material | Resin + Metal |
Protection Structure | IP65 |
Please check the type/dimensions/specifications of the part PF2W520T-03 in the Digital Flow Switch for Water, for High Temperature Fluids, PF2W Series series.
Part Number |
---|
PF2W504T-03-2 |
PF2W504T-03-C |
PF2W504T-03N |
PF2W520T-03-1 |
PF2W520T-03-1-C |
PF2W520T-03-2 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Flow Rate Range (Max. Value) (L/min) | Sensor, Monitor Structure | Output Method | Analog Output Specification | Plumbing Thread Type | Plumbing Thread Nominal | Number of Output Points | Analog Voltage Output (V) | Analog Current Output (mA) | Unit Specifications | Lead Wire | Rating Flow Range (L/min) | Option |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,370.95 | 1 Piece(s) | 55 Day(s) | to less than 10 | [Separate Type, Connector Connection] Separated sensor | Analog / Pulse | Current | [Rc (R)] Rc | [3/8] 3/8 | 2 | - | [DC4-20mA] 4 to 20mA | - | - | 0.5 to 4 | None | ||
฿ 11,220.00 | 1 Piece(s) | 55 Day(s) | to less than 10 | [Separate Type, Connector Connection] Separated sensor | Pulse | - | [Rc (R)] Rc | [3/8] 3/8 | 1 | - | - | - | - | 0.5 to 4 | Connector (e-con) 1 pc. | ||
฿ 10,454.15 | 1 Piece(s) | 55 Day(s) | to less than 10 | [Separate Type, Connector Connection] Separated sensor | Pulse | - | [Rc (R)] Rc | [3/8] 3/8 | 1 | - | - | - | None | 0.5 to 4 | None | ||
฿ 14,370.95 | 1 Piece(s) | 55 Day(s) | 10~Less than 50 | [Separate Type, Connector Connection] Separated sensor | Analog / Pulse | Voltage | [Rc (R)] Rc | [3/8] 3/8 | 2 | [DC1-5V] 1-5V | - | - | - | 2 to 16 | None | ||
฿ 14,459.35 | 1 Piece(s) | 55 Day(s) | 10~Less than 50 | [Separate Type, Connector Connection] Separated sensor | Analog / Pulse | Voltage | [Rc (R)] Rc | [3/8] 3/8 | 2 | [DC1-5V] 1-5V | - | - | - | 2 to 16 | Connector (e-con) 1 pc. | ||
฿ 14,370.95 | 1 Piece(s) | 55 Day(s) | 10~Less than 50 | [Separate Type, Connector Connection] Separated sensor | Analog / Pulse | Current | [Rc (R)] Rc | [3/8] 3/8 | 2 | - | [DC4-20mA] 4 to 20mA | - | - | 2 to 16 | None |
How can we improve?
How can we improve?