Filter Regulator AW20-D to AW60-D, With Backflow Function AW20K-D to AW60K-D

Brand :
SMC

Caution

  • Please refer to the catalog for details of specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

[Features]
・ Improved visibility & environmental resistance
·Ensuring compatibility
·The filter and regulator are integrated to save space and piping
·The backflow function has a built-in mechanism that discharges the air pressure on the outlet side to the inlet side

Dimensional Drawing

Standard (with round pressure gauge)

AW20-D
AW30-D to AW40-06-D
Filter Regulator AW20-D to AW60-D, with Backflow Function AW20K-D to AW60K-D, Outline Drawing-1
Filter Regulator AW20-D to AW60-D, with Backflow Function AW20K-D to AW60K-D, Outline Drawing-2
 
AW60-D
Panel cutout dimensions
Filter Regulator AW20-D to AW60-D, with backflow function AW20K-D to AW60K-D, Outline Drawing-3
Filter Regulator AW20-D to AW60-D, with backflow function AW20K-D to AW60K-D, Outline Drawing-4

Plate thickness
AW20-D to AW30-D: MAX. 3.5
AW40-D to AW40-06-D: MAX. 5

Round Pressure Gauge
 
Compatible ModelsOptional SpecificationsSemi-Standard
With Auto DrainPC/PA CaseMetal CaseMetal Case with Level Gauge
With Drain Cock
and Barb Fittings
With Drain GuideWith Drain CockWith Drain GuideWith Drain CockWith Drain Guide
AW20-D
AW30-D
to
AW60-D
Part NumberStandard SpecificationsOptional Specifications
Round Pressure GaugeRound Pressure Gauge
(with color zone)
P1P2ABCNote: DEFGJKHJHJ
AW20-D1/8, 1/41/84087.671.821- M28 x 140215⌀37.557.5⌀37.558.5
AW30-D1/4, 3/81/853115.486.526.530M38 × 1.55526.53.5⌀37.563⌀37.564
AW40-D1/4, 3/8, 1/21/870147.191.535.538.4M42 × 1.58035.5- ⌀42.573⌀42.573
AW40-06-D3/41/875149.19335.538.4M42 × 1.58035.5- ⌀42.573⌀42.573
AW60-D3/4, 11/895234.115545- - 3045- ⌀42.582.5⌀42.582.5
Part NumberOptional SpecificationsSemi-standard Specifications
Bracket Mounting DimensionsPanel MountWith auto condensate drain
drain
included
PC/PA CaseMetal CaseWith level gauge
Metal case
With barb fittings
With drain guide
With drain cock
With drain guide
With drain cock
With drain guide
MNQRSTUVWYZBBBBBBB
AW20-D303443.95.415.4552.329.728.5146104.9- 91.487.493.9- -
AW30-D4140466.58532.331.338.5197157.1123.9122.2117.8122.3137.8142.3
AW40-D5054548.510.5702.335.542.5217186.9155.6153.9149.5154169.5174
AW40-06-D505455.58.510.5702.33742.5217188.9157.6155.9151.5156171.5176
AW60-D70756611221133.2- - - - 273.9242.6240.9236.5241256.5261

Note: The C dimension is measured with the handle in the unlocked position.

Product Specifications

Standard Specifications

Part NumberAW20-DAW30-DAW40-DAW40-06-DAW60-D
Pipe Connection Port Diameter1/8, 1/41/4, 3/81/4, 3/8, 1/23/43/4, 1
Pressure gauge connection port sizeNote 1)1/8
Operating fluidAir
Ambient temperature and operating fluid temperatureNote 2)-5 to 60°C (no freezing)
Proof pressure1.5 MPa
Maximum Operating Pressure1.0 MPa
Auto Drain
Minimum Operating Pressure
N.C.0.1 MPa0.15 MPa
N.O.- 0.1 MPa
Set Pressure Range0.05-0.85 MPa
Filtration ratingNote 3)5 µm
Compressed air cleanliness classNote 4)ISO8573-1:2010 [6:4:4]Note 5)
Condensate storage volume8 cm325 cm345 cm3
Case MaterialPolycarbonate
Case GuardSemi-standard (Steel Band)Standard Equipment (Polycarbonate)
StructureRelief Type
Mass0.18 kg0.34 kg0.64 kg0.69 kg1.76 kg

Note 1) For models with square built-in pressure gauge or digital pressure switch, there is no pressure gauge connection thread.
Note 2) For models with digital pressure switch, the temperature range is -5 to 50°C.
Note 3) Applies under the following conditions [Test conditions conform to ISO8573-4:2001, test methods conform to ISO12500-3:2009].
Conditions: The element is new, and the processed air flow rate, inlet pressure, and the amount of solid particles on the filter inlet side are stable.
Note 4) The compressed air purity class is indicated based on ISO8573-1:2010 Compressed air - Part 1: Contaminants and purity classes.
For details on this standard, please refer to page 131 of the digital catalog.
Note 5) Indicates the case where the cleanliness class on the inlet side is [7:4:4].

Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

AW20-02BE-R-D | Filter Regulator AW20-D to AW60-D, With Backflow Function AW20K-D to AW60K-D | SMC | MISUMI Thailand