(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Design: Inline
Pressure indicator: With pressure gauge
Pneumatic connection 1: Push-in connector 4 mm.
Pneumatic connection 2: Push-in connector 4 mm.
Part Number |
---|
VRPA-CM-Q4-E |
VRPA-CM-Q8-E |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Standard nominal flow rate (l/min) | Mounting position | Pneumatic connection 82 | Operating medium | Information on operating and pilot media | Manufacturer part # | Weight (g) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 2,522.79 | PRESSURE REGULATOR | 1 Piece(s) | 8 Day(s) | 10 | 80 | Optional | QS-4 | Compressed air to ISO 8573-1:2010 [7:4:4] | Lubricated operation possible (in which case lubricated operation will always be required) | 8086003 | 23 | Outlet pressure constant/With secondary venting/With return flow function | ||
฿ 2,919.25 | PRESSURE REGULATOR | 1 Piece(s) | 8 Day(s) | - | 125 | Any | QS-8 | Compressed air as per ISO 8573-1:2010 [7:4:4] | Operation with oil lubrication possible (required for further use) | 8086005 | 36 | Outlet pressure constant/With secondary exhausting/With return flow function |
Loading...
Regulator Type | With Check Valve | Pressure Gauge | With Pressure Gauge | Housing material | PBT |
---|---|---|---|---|---|
Seals material | NBR | Type of mounting | With through-hole | Min. Pressure regulation(bar) | 1 |
Max. Pressure regulation | 8 | Min. Ambient temperature(bar) | 0 | Max. Ambient temperature(°C) | 60 |
Actuation type | Manual | Adjusting element | Rotary knob with detent | Symbol | 00991558 |
How can we improve?
How can we improve?