1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil-Free Compressor

Oil-Free Compressor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 43,166.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Oil-free Air Supply, High Performance, Durable Design, Long Overhaul Cycle



Part Number
0.4LE-8S5A
0.75OP-9.5G5A
0.75OP-9.5GS5A
1.5OP-9.5G5A
1.5OP-9.5GS5A
2.2OP-9.5G5A
2.2OP-9.5GS5A
3.7OP-9.5G5A
5.5OP-9.5G5A
7.5OP-8.5GA5A
11OP-8.5GA5A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMotor Rated Output
(kW{PS})
Maximum Pressure
(MPa)
Driving Source (Rated Voltage) Air tank volume
(L)
Discharge Air Amount 50Hz/60Hz
(L/min)
Drawing

฿ 43,166.67

OIL-FREE COMPRESSOR 1 Piece(s) 60 Day(s) 100.4{1/2}0.60-0.80220V2042-

฿ 55,166.67

OIL-FREE COMPRESSOR 1 Piece(s) Quote 100.75{1}0.74-0.93380V80757K-7125~2

฿ 57,333.33

OIL-FREE COMPRESSOR 1 Piece(s) Quote 100.75{1}0.74-0.93220V80757K-7124~2

฿ 63,833.33

OIL-FREE COMPRESSOR 1 Piece(s) Quote 101.5{2}0.74-0.93380V801657K-7128~2

฿ 68,666.67

OIL-FREE COMPRESSOR 1 Piece(s) Quote 101.5{2}0.74-0.93220V801657K-7126~3

฿ 82,833.33

OIL-FREE COMPRESSOR 1 Piece(s) Quote 102.2{3}0.74-0.93380V902408K-4980

฿ 91,333.33

OIL-FREE COMPRESSOR 1 Piece(s) Quote 102.2{3}0.74-0.93220V902407K-7130~2

฿ 104,000.00

OIL-FREE COMPRESSOR 1 Piece(s) Quote 103.7{5}0.74-0.93380V1254058K-4981~2

฿ 151,000.00

OIL-FREE COMPRESSOR 1 Piece(s) Quote 105.5{7.5}0.74-0.93380V1506058K-4982~2

฿ 213,166.67

OIL-FREE COMPRESSOR 1 Piece(s) Quote 107.5{10}0.64-0.83380V2358808K-4983~2

฿ 331,833.33

OIL-FREE COMPRESSOR 1 Piece(s) Quote 1011{15}0.64-0.83380V29012858K-4984~2

Loading...

  1. 1
 

Basic Information

Type General Compressor Lubrication Method Oil-Free Type Frequency(Hz) 50Hz