1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Oil-Lubricated Compressor

Oil-Lubricated Compressor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 33,166.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

High Performance, High Reliability, Compact & Light, Easy-to-Maintain


Part Number
0.75P-9.5V5A
0.75P-9.5VL5A
0.75P-9.5VS5A
0.75P-9.5VSL5A
1.5P-9.5V5A
1.5P-9.5VL5A
1.5P-9.5VS5A
1.5P-9.5VSL5A
2.2P-9.5V5A
2.2P-9.5VL5A
2.2P-9.5VS5A
2.2P-9.5VSL5A
3.7P-9.5V5A
3.7P-9.5VL5A
5.5P-9.5V5A
7.5P-9.5V5A
11P-9.5V5A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSMotor Rated Output
(kW{PS})
Driving Source (Rated Voltage) Air tank volume
(L)
Discharge Air Amount 50Hz/60Hz
(L/min)
Drawing

฿ 33,166.67

OIL-LUBRICATED COMPRESSOR P 1 Piece(s) 60 Day(s) 100.75{1}380V62807K-0097~4

฿ 33,166.67

OIL-LUBRICATED COMPRESSOR P 1 Piece(s) Quote 100.75{1}380V92808K-0134

฿ 34,833.33

OIL-LUBRICATED COMPRESSOR P 1 Piece(s) Quote 100.75{1}220V62807K-0096~4

฿ 34,833.33

OIL-LUBRICATED COMPRESSOR P 1 Piece(s) Quote 100.75{1}220V92808K-0138

฿ 43,166.67

OIL-LUBRICATED COMPRESSOR P 1 Piece(s) 60 Day(s) 101.5{2}380V801657K-0099~4

฿ 43,166.67

OIL-LUBRICATED COMPRESSOR P 1 Piece(s) Quote 101.5{2}380V1501658K-0135

฿ 47,666.67

OIL-LUBRICATED COMPRESSOR P 1 Piece(s) 60 Day(s) 101.5{2}220V801658K-5410

฿ 47,666.67

OIL-LUBRICATED COMPRESSOR P 1 Piece(s) Quote 101.5{2}220V1501658K-0139

฿ 58,833.33

OIL-LUBRICATED COMPRESSOR P 1 Piece(s) 60 Day(s) 102.2{3}380V902658K-4985

฿ 58,833.33

OIL-LUBRICATED COMPRESSOR P 1 Piece(s) Quote 102.2{3}380V1702658K-0136

฿ 64,333.33

OIL-LUBRICATED COMPRESSOR P 1 Piece(s) 60 Day(s) 102.2{3}220V902657K-0100~4

฿ 64,333.33

OIL-LUBRICATED COMPRESSOR P 1 Piece(s) Quote 102.2{3}220V1702658K-0140

฿ 77,166.67

OIL-LUBRICATED COMPRESSOR P 1 Piece(s) 60 Day(s) 103.7{5}380V1254408K-4986~1

฿ 77,166.67

OIL-LUBRICATED COMPRESSOR P 1 Piece(s) Quote 103.7{5}380V1704408K-0137~1

฿ 101,666.67

OIL-LUBRICATED COMPRESSOR P 1 Piece(s) Quote 105.5{7.5}380V1506308K-4987~2

฿ 158,000.00

OIL-LUBRICATED COMPRESSOR P 1 Piece(s) Quote 107.5{10}380V2358408K-4988~2

฿ 214,666.67

OIL-LUBRICATED COMPRESSOR P 1 Piece(s) Quote 1011{15}380V26012008K-4989~1

Loading...

  1. 1
 

Basic Information

Type General Compressor Lubrication Method Oil Supply Type Maximum Pressure(MPa) 0.74-0.93
Frequency(Hz) 50Hz