1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Insert LOGU for multi-functional cutter VPX series for high-performance machining

Insert LOGU for multi-functional cutter VPX series for high-performance machining
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 662.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Product Description

[Features]
·Insert for multifunctional cutter VPX series for high-performance machining
·4-corner insert with advanced vertical blade cutting
·Single flat rake edge for improved chip evacuation
·Two-sided structure that supports insert performance
·Increased insert strength due to convex shape

Product features and specifications

Basic specifications and features of the product

A 4-corner insert with advanced vertical cutting.

Insert LOGU for multi-functional cutter VPX series for high-performance machining

A: Enables ramping machining/B: Achieves a good surface finish

■CVD coating for cast iron machining MC5020

MC5020 is the first recommended material type for cast iron milling.
In addition to excellent abrasion resistance, it suppresses thermal cracks and chipping that are likely to occur in case of ductile cast iron, achieving a long lifespan.

Insert LOGU for multi-functional cutter VPX series for high-performance machining

Comparison of coating surfaces

Ultra-smooth coating
"Black Super Even Coating"

Extremely smooth surface suppresses abnormal damage such as welding chipping.

Drawing

Insert LOGU for multi-function cutter VPX series for high-performance machining

The standard product is right-handed (R) only.

Recommended cutting conditions

Recommended cutting condition table

<VPX200>

■Dry cutting
Cutting speed

Insert LOGU for multi-functional cutter VPX series for high-performance machining

Depth of cut and feed rate

Insert LOGU for multi-functional cutter VPX series for high-performance machining
Insert LOGU for multi-functional cutter VPX series for high-performance machining

■Wet cutting
Cutting speed

Insert LOGU for multi-functional cutter VPX series for high-performance machining

Depth of cut and feed rate

Insert LOGU for multi-functional cutter VPX series for high-performance machining
Insert LOGU for multi-functional cutter VPX series for high-performance machining

<VPX300>

■Dry cutting
Cutting speed

Insert LOGU for multi-functional cutter VPX series for high-performance machining

Depth of cut and feed rate

Insert LOGU for multi-functional cutter VPX series for high-performance machining
Insert LOGU for multi-functional cutter VPX series for high-performance machining

■Wet cutting
Cutting speed

Insert LOGU for multi-functional cutter VPX series for high-performance machining

Depth of cut and feed rate

Insert LOGU for multi-functional cutter VPX series for high-performance machining
Insert LOGU for multi-functional cutter VPX series for high-performance machining

<VPX200/300 for deep cutting>

Cutting speed

Insert LOGU for multi-functional cutter VPX series for high-performance machining

<VPX200 for deep cutting>

Depth of cut and feed rate

Insert LOGU for multi-functional cutter VPX series for high-performance machining
Insert LOGU for multi-functional cutter VPX series for high-performance machining

<VPX300 for deep cutting>

Depth of cut and feed rate

Insert LOGU for multi-functional cutter VPX series for high-performance machining
Insert LOGU for multi-functional cutter VPX series for high-performance machining

Applicable work material

Insert LOGU for multi-functional cutter VPX series for high-performance machining

Selection support information

■Chip breaker selection table by work material cutting type

Insert LOGU for multi-functional cutter VPX series for high-performance machining
Part Number
LOGU1207020PNER-L-MC5020
LOGU1207020PNER-L-MP6120
LOGU1207020PNER-L-MP6130
LOGU1207020PNER-L-MP7130
LOGU1207020PNER-L-MP9120
LOGU1207020PNER-L-MP9130
LOGU1207020PNER-L-VP15TF
LOGU1207020PNFR-L-TF15
LOGU1207040PNER-L-MC5020
LOGU1207040PNER-L-MP6120
LOGU1207040PNER-L-MP6130
LOGU1207040PNER-L-MP7130
LOGU1207040PNER-L-MP9120
LOGU1207040PNER-L-MP9130
LOGU1207040PNER-L-VP15TF
LOGU1207040PNFR-L-TF15
LOGU1207080PNER-L-MC5020
LOGU1207080PNER-L-MP6120
LOGU1207080PNER-L-MP6130
LOGU1207080PNER-L-MP7130
LOGU1207080PNER-L-MP9120
LOGU1207080PNER-L-MP9130
LOGU1207080PNER-L-VP15TF
LOGU1207080PNFR-L-TF15
LOGU1207100PNER-L-MC5020
LOGU1207100PNER-L-MP6120
LOGU1207100PNER-L-MP6130
LOGU1207100PNER-L-MP7130
LOGU1207100PNER-L-MP9120
LOGU1207100PNER-L-MP9130
LOGU1207100PNER-L-VP15TF
LOGU1207100PNFR-L-TF15
LOGU1207120PNER-L-MC5020
LOGU1207120PNER-L-MP6120
LOGU1207120PNER-L-MP6130
LOGU1207120PNER-L-MP7130
LOGU1207120PNER-L-MP9120
LOGU1207120PNER-L-MP9130
LOGU1207120PNER-L-VP15TF
LOGU1207120PNFR-L-TF15
LOGU1207160PNER-L-MC5020
LOGU1207160PNER-L-MP6120
LOGU1207160PNER-L-MP6130
LOGU1207160PNER-L-MP7130
LOGU1207160PNER-L-MP9120
LOGU1207160PNER-L-MP9130
LOGU1207160PNER-L-VP15TF
LOGU1207160PNFR-L-TF15
LOGU1207200PNER-L-MC5020
LOGU1207200PNER-L-MP6120
LOGU1207200PNER-L-MP6130
LOGU1207200PNER-L-MP7130
LOGU1207200PNER-L-MP9120
LOGU1207200PNER-L-MP9130
LOGU1207200PNER-L-VP15TF
LOGU1207200PNFR-L-TF15
LOGU1207240PNER-L-MC5020
LOGU1207240PNER-L-MP6120
LOGU1207240PNER-L-MP6130
LOGU1207240PNER-L-MP7130
LOGU1207240PNER-L-MP9120
LOGU1207240PNER-L-MP9130
LOGU1207240PNER-L-VP15TF
LOGU1207240PNFR-L-TF15
LOGU1207300PNER-L-MC5020
LOGU1207300PNER-L-MP6120
LOGU1207300PNER-L-MP6130
LOGU1207300PNER-L-MP7130
LOGU1207300PNER-L-MP9120
LOGU1207300PNER-L-MP9130
LOGU1207300PNER-L-VP15TF
LOGU1207300PNFR-L-TF15
LOGU1207320PNER-L-MC5020
LOGU1207320PNER-L-MP6120
LOGU1207320PNER-L-MP6130
LOGU1207320PNER-L-MP7130
LOGU1207320PNER-L-MP9120
LOGU1207320PNER-L-MP9130
LOGU1207320PNER-L-VP15TF
LOGU1207320PNFR-L-TF15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material RE
(mm)
Honing Notation Symbol Grade Symbol Material Type BS
(mm)

฿ 732.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Cast Iron0.2ELOGU1207020PNER-LMC5020Coated・Carbide3

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel0.2ELOGU1207020PNER-LMP6120Coated・Carbide3

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel0.2ELOGU1207020PNER-LMP6130Coated・Carbide3

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Stainless Steel0.2ELOGU1207020PNER-LMP7130Coated・Carbide3

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.2ELOGU1207020PNER-LMP9120Coated・Carbide3

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.2ELOGU1207020PNER-LMP9130Coated・Carbide3

฿ 732.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material0.2ELOGU1207020PNER-LVP15TFCoated・Carbide3

฿ 662.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Non-Ferrous Metal0.2FLOGU1207020PNFR-LTF15Non-coated : Carbide3

฿ 732.00

MILLING CHIP 1 Piece(s) 15 Day(s) Cast Iron0.4ELOGU1207040PNER-LMC5020Coated・Carbide2.8

฿ 770.00

MILLING CHIP 1 Piece(s) 15 Day(s) Steel0.4ELOGU1207040PNER-LMP6120Coated・Carbide2.8

฿ 770.00

MILLING CHIP 1 Piece(s) 15 Day(s) Steel0.4ELOGU1207040PNER-LMP6130Coated・Carbide2.8

฿ 770.00

MILLING CHIP 1 Piece(s) 15 Day(s) Stainless Steel0.4ELOGU1207040PNER-LMP7130Coated・Carbide2.8

฿ 770.00

MILLING CHIP 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.4ELOGU1207040PNER-LMP9120Coated・Carbide2.8

฿ 770.00

MILLING CHIP 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.4ELOGU1207040PNER-LMP9130Coated・Carbide2.8

฿ 732.00

MILLING CHIP 1 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material0.4ELOGU1207040PNER-LVP15TFCoated・Carbide2.8

฿ 662.00

MILLING CHIP 1 Piece(s) 15 Day(s) Non-Ferrous Metal0.4FLOGU1207040PNFR-LTF15Non-coated : Carbide2.8

฿ 732.00

MILLING CHIP 1 Piece(s) 15 Day(s) Cast Iron0.8ELOGU1207080PNER-LMC5020Coated・Carbide2.6

฿ 770.00

MILLING CHIP 1 Piece(s) 15 Day(s) Steel0.8ELOGU1207080PNER-LMP6120Coated・Carbide2.6

฿ 770.00

MILLING CHIP 1 Piece(s) 15 Day(s) Steel0.8ELOGU1207080PNER-LMP6130Coated・Carbide2.6

฿ 770.00

MILLING CHIP 1 Piece(s) 15 Day(s) Stainless Steel0.8ELOGU1207080PNER-LMP7130Coated・Carbide2.6

฿ 770.00

MILLING CHIP 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.8ELOGU1207080PNER-LMP9120Coated・Carbide2.6

฿ 770.00

MILLING CHIP 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.8ELOGU1207080PNER-LMP9130Coated・Carbide2.6

฿ 732.00

MILLING CHIP 1 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material0.8ELOGU1207080PNER-LVP15TFCoated・Carbide2.6

฿ 662.00

MILLING CHIP 1 Piece(s) 15 Day(s) Non-Ferrous Metal0.8FLOGU1207080PNFR-LTF15Non-coated : Carbide2.6

฿ 732.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Cast Iron1ELOGU1207100PNER-LMC5020Coated・Carbide2.5

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel1ELOGU1207100PNER-LMP6120Coated・Carbide2.5

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel1ELOGU1207100PNER-LMP6130Coated・Carbide2.5

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Stainless Steel1ELOGU1207100PNER-LMP7130Coated・Carbide2.5

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy1ELOGU1207100PNER-LMP9120Coated・Carbide2.5

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy1ELOGU1207100PNER-LMP9130Coated・Carbide2.5

฿ 732.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material1ELOGU1207100PNER-LVP15TFCoated・Carbide2.5

฿ 662.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Non-Ferrous Metal1FLOGU1207100PNFR-LTF15Non-coated : Carbide2.5

฿ 732.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Cast Iron1.2ELOGU1207120PNER-LMC5020Coated・Carbide2.4

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel1.2ELOGU1207120PNER-LMP6120Coated・Carbide2.4

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel1.2ELOGU1207120PNER-LMP6130Coated・Carbide2.4

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Stainless Steel1.2ELOGU1207120PNER-LMP7130Coated・Carbide2.4

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy1.2ELOGU1207120PNER-LMP9120Coated・Carbide2.4

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy1.2ELOGU1207120PNER-LMP9130Coated・Carbide2.4

฿ 732.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material1.2ELOGU1207120PNER-LVP15TFCoated・Carbide2.4

฿ 662.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Non-Ferrous Metal1.2FLOGU1207120PNFR-LTF15Non-coated : Carbide2.4

฿ 732.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Cast Iron1.6ELOGU1207160PNER-LMC5020Coated・Carbide1.8

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel1.6ELOGU1207160PNER-LMP6120Coated・Carbide1.8

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel1.6ELOGU1207160PNER-LMP6130Coated・Carbide1.8

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Stainless Steel1.6ELOGU1207160PNER-LMP7130Coated・Carbide1.8

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy1.6ELOGU1207160PNER-LMP9120Coated・Carbide1.8

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy1.6ELOGU1207160PNER-LMP9130Coated・Carbide1.8

฿ 732.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material1.6ELOGU1207160PNER-LVP15TFCoated・Carbide1.8

฿ 662.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Non-Ferrous Metal1.6FLOGU1207160PNFR-LTF15Non-coated : Carbide1.8

฿ 732.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Cast Iron2ELOGU1207200PNER-LMC5020Coated・Carbide1.4

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel2ELOGU1207200PNER-LMP6120Coated・Carbide1.4

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel2ELOGU1207200PNER-LMP6130Coated・Carbide1.4

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Stainless Steel2ELOGU1207200PNER-LMP7130Coated・Carbide1.4

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy2ELOGU1207200PNER-LMP9120Coated・Carbide1.4

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy2ELOGU1207200PNER-LMP9130Coated・Carbide1.4

฿ 732.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material2ELOGU1207200PNER-LVP15TFCoated・Carbide1.4

฿ 662.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Non-Ferrous Metal2FLOGU1207200PNFR-LTF15Non-coated : Carbide1.4

฿ 732.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Cast Iron2.4ELOGU1207240PNER-LMC5020Coated・Carbide1.2

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel2.4ELOGU1207240PNER-LMP6120Coated・Carbide1.2

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel2.4ELOGU1207240PNER-LMP6130Coated・Carbide1.2

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Stainless Steel2.4ELOGU1207240PNER-LMP7130Coated・Carbide1.2

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy2.4ELOGU1207240PNER-LMP9120Coated・Carbide1.2

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy2.4ELOGU1207240PNER-LMP9130Coated・Carbide1.2

฿ 732.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material2.4ELOGU1207240PNER-LVP15TFCoated・Carbide1.2

฿ 662.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Non-Ferrous Metal2.4FLOGU1207240PNFR-LTF15Non-coated : Carbide1.2

฿ 732.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Cast Iron3ELOGU1207300PNER-LMC5020Coated・Carbide0.6

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel3ELOGU1207300PNER-LMP6120Coated・Carbide0.6

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel3ELOGU1207300PNER-LMP6130Coated・Carbide0.6

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Stainless Steel3ELOGU1207300PNER-LMP7130Coated・Carbide0.6

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy3ELOGU1207300PNER-LMP9120Coated・Carbide0.6

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy3ELOGU1207300PNER-LMP9130Coated・Carbide0.6

฿ 732.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material3ELOGU1207300PNER-LVP15TFCoated・Carbide0.6

฿ 662.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Non-Ferrous Metal3FLOGU1207300PNFR-LTF15Non-coated : Carbide0.6

฿ 732.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Cast Iron3.2ELOGU1207320PNER-LMC5020Coated・Carbide0.4

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel3.2ELOGU1207320PNER-LMP6120Coated・Carbide0.4

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel3.2ELOGU1207320PNER-LMP6130Coated・Carbide0.4

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Stainless Steel3.2ELOGU1207320PNER-LMP7130Coated・Carbide0.4

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy3.2ELOGU1207320PNER-LMP9120Coated・Carbide0.4

฿ 770.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy3.2ELOGU1207320PNER-LMP9130Coated・Carbide0.4

฿ 732.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy / High-Hardness Material3.2ELOGU1207320PNER-LVP15TFCoated・Carbide0.4

฿ 662.00

CUTTING TOOLS 1 Piece(s) 15 Day(s) Non-Ferrous Metal3.2ELOGU1207320PNFR-LTF15Non-coated : Carbide0.4

Loading...

  1. 1
 

Basic Information

Shape (First Character in Model Number) L (Rectangular) Clearance Angle Others No. of Usable Corners 4
Precision G Preferred Hand Right hand L(mm) 12.4
S(mm) 7