Grooved Nut

Brand :
SKF
Caution
Product Description
[Specifications]
・Material: Steel
・Internal diameter in mm: 10-380
・External diameter in mm: 18-450
・Width in mm: 4-55
[Features]
・A simple stable and reliable fastening element
・Reusable with new locking device
・Simple to install and remove
・Keyway in shaft thread required for lock washer