Axial Dics

Caution
Product Description
[Specifications]
・Inner dimension(mm): 6-160
・Outer dimension(mm): 19-200
・Width(mm): 1
・Material: Spring steel hardened
Accessories thin universal washers.
[Features]
・1mm thick
・Made of spring steel and hardened
・Can be used as shaft or housing washers for needle roller thrust bearings in the AXK series
・Can be used as shaft washers for bearings in the AXW series
・Can be used to provide a cost-effective bearing solution, if adjacent machine component are not hardened, but have adequate stiffness and the requirements to geometrical tolerances are moderate