Heating Device

Caution
Product Description
[Specifications]
・eClass code: 23-05-19-01
The TWIM 15 is a portable and robust induction heater that is designed for safe bearing heating for hot mounting. This compact heater is especially suitable for usage in the field, yet it is compact and versatile for usage on workbenches. The heater utilizes a smart construction and operating software to optimise the bearing heating safety and speed for bearings weighing up to 20 kg. The heater has different power modes to support heating of sensitive bearings (e.g. with reduced clearance) and non-bearing components.
[Features]
・Portable, lightweight, compact and robust
・Smart and innovative bearing heating technology
・No support yokes required
・Automatic temperature control
・Detection of bearing size and automatic heating adjustment