Needle Bearing

Brand :
SKF
Caution
Product Description
[Specifications]
・Internal diameter(φ): 5-240
・Outer Diameter D(φ): 10-300
・Width B(mm): 10-63
SKF needle roller bearings are bearings with cylindrical rollers that are small in diameter relative to their length. The modified roller/raceway profile prevents stress peaks to extend bearing service life.