Cylindrical Roller Bearing Explorer

Brand :
SKF
Caution
Product Description
[Specifications]
・Internal diameter(mm): 20-200
・Outer diameter(mm): 52-360
・Width B(mm): 15-86
SKF single row cylindrical roller bearings are available in many designs, series and sizes.