(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hex bolt that is very useful in a wide range of scenes. There is a wide selection of products, including sizes and surface treatments.
[Special Plating]
Trivalent black / hot-dip galvanizing / chromate plating / trivalent stainless coating / 8 micron chromate yellow / tin cobalt / parkerizing / DISGO treatment / dacrotized / black chromate / green chromate / Lafre / black oxide coating / clear chromium-free plating / Geomet treatment / other special treatment
Nominal thread size | Pitch | s | k |
---|---|---|---|
Reference dimensions | Reference dimensions | ||
※ M3 | 0.5 | 5.5 | 2 |
※ M4 | 0.7 | 7 | 2.8 |
※ M5 | 0.8 | 8 | 3.5 |
M6 | 1.0 | 10 | 4 |
M7 | 1.0 | 12 | 5.5 |
M8 | 1.25 | 13 | 5.5 |
M10 | 1.5 | 17 | 7 |
M12 | 1.75 | 19 | 8 |
M14 | 2.0 | 22 | 9 |
M16 | 2.0 | 24 | 10 |
M18 | 2.5 | 27 | 12 |
M20 | 2.5 | 30 | 13 |
M22 | 2.5 | 32 | 14 |
M24 | 3.0 | 36 | 15 |
M27 | 3.0 | 41 | 17 |
M30 | 3.5 | 46 | 19 |
M33 | 3.5 | 50 | 21 |
M36 | 4.0 | 55 | 23 |
M39 | 4.0 | 60 | 25 |
M42 | 4.5 | 65 | 26 |
M48 | 5.0 | 75 | 30 |
Mounting Hole Shape | No | Material | Tool Steel | Pitch(mm) | 1.5 |
---|---|---|---|---|---|
Screw Type | Complete thread | Surface Treatment | Chromate Plating | Additional Shape | Standard |
Thread Type | Metric coarse | Detailed Shape | Standard | Sales Unit | Low Quantity (can be purchased from one) |
Application | Standard | Screw M Diameter | M10 | Size (X Notation)(mm) | M10X15 |
Size (- Notation)(mm) | M10-15 | Standard Name (Material) | Steel |
How can we improve?
How can we improve?