(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Hitachi Vortex blowers compliment an array of product applications for energy efficient air compression and vacuum uses. Both vacuum (negative pressure) and discharge (positive pressure) are supported in one unit. High quality components supports customer's long lasting use. Available for E series which supports to output large air volume for blowing off use on dust collector, printings machines and other various applications.
Model | Voltage (V) | Poles | Name plate value | Max. Capacity (m3/min) | Weight (kg) | Drawing | ||||||
Max.operating | ||||||||||||
Pressure (kPa) | Output (kW) | Current (A) | ||||||||||
50Hz | 60Hz | 50Hz | 60Hz | 50Hz | 60Hz | 50Hz | 60Hz | |||||
VB-030-E2 | 400 | 2 | 17.2 | - | 1.8 | - | 4.2 | - | 5 | - | 40 | View Outer Dimensions |
View Characteristic Diagram | ||||||||||||
VB-040-E2 | 400 | 2 | 16.2 | - | 2.1 | - | 4.5 | - | 6.7 | - | 50.5 | View Outer Dimensions |
View Characteristic Diagram | ||||||||||||
VB-060-E3 | 400 | 2 | - | 25 | - | 6.2 | - | 11 | - | 10.5 | 84 | View Outer Dimensions |
View Characteristic Diagram | ||||||||||||
VB-080-E3 | 400 | 2 | - | 25.5 | - | 8.8 | - | 15.5 | - | 14.5 | 109 | View Outer Dimensions |
View Characteristic Diagram | ||||||||||||
VB-110-E3 | 400 | 2 | - | 29.4 | - | 12.5 | - | 22 | - | 18.5 | 147 | View Outer Dimensions |
View Characteristic Diagram |
Loading...
How can we improve?
How can we improve?