(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[10-Series, Clean Series]
· Suitable for clean environment
· It prevents dust generation in the cleanroom
Part Number |
---|
10-VQD1151-5L-M5 |
10-VQD1151-5M-M5 |
10-VQD1151U-5L-M5 |
10-VQD1151U-5M-M5 |
10-VQD1151V-5L-M5 |
10-VQD1151V-5M-M5 |
10-VQD1151W-5L-M5 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Application | Mounting Orientation | Pipe Port Type | Plumbing Thread Nominal | Applicable Cylinder Dia. (Ø) | CV Value | Lead wire electrical entry | Valve options |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,676.20 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | M | M5 | - | 0.05 | Plug lead type, L plug connector, with lead | Standard (2W) | ||
฿ 1,676.20 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 5 Day(s) | Single Use | Direct | M | M5 | - | 0.05 | Plug lead M-type plug connector, with lead | Standard (2W) | ||
฿ 1,736.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | M | M5 | 40 or less | 0.07 | Plug lead type, L plug connector, with lead | For large flow (3.2 W) | ||
฿ 1,736.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | M | M5 | 40 or less | 0.07 | Plug lead M-type plug connector, with lead | For large flow (3.2 W) | ||
฿ 1,765.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | M | M5 | - | 0.05 | Plug lead type, L plug connector, with lead | For vacuum (2 W) | ||
฿ 1,765.00 | DIRECTIONAL CONTROL VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | M | M5 | - | 0.05 | Plug lead M-type plug connector, with lead | For vacuum (2 W) | ||
฿ 1,824.10 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Single Use | Direct | M | M5 | - | 0.07 | Plug lead type, L plug connector, with lead | For large flow, vacuum (3.2W) |
Loading...
Number of Ports | 4-Port Valve | Switching Type | 2-Position Exhaust | Voltage | DC24V |
---|---|---|---|---|---|
Number of Solenoids | Single | Specifications | Lubrication Free | Status at Power Off | Self-Recovery (Spring Return) |
Plumbing | Sub-Base Plumbing | Type | Solenoid Valves | Driving Type | Linear Motion Poppet |
Pressure Rating(MPa) | 0 to 0.7 | Seal Type | Soft Seal | Indicator light / Surge voltage suppressor | With indicator light and surge voltage suppressor |
CE compliant | Non-compliant |
How can we improve?
How can we improve?