(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[CSA Standard]
The CSA standard is a safety standard for electrical products, medical devices, machines, appliances, etc., in Canada.
Established in 1919 as a non-profit, non-governmental standards body.
The Canadian Standard Association, a group organization of CSA, creates the standard,
and CSA International conducts product testing and certification services.
■VF1000 series
■VF3000 series
■VF5000 series
Part Number |
---|
30-VF3130-5DZ-02 |
30-VF3230-5DZ-02 |
30-VF3240-5DZ-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Solenoids | Status at Power Off | Plumbing | Applicable Cylinder Dia. (Ø) | Pressure Rating (MPa) | CV Value |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,075.62 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | [Single] Single | Self-Recovery (Spring Return) | Direct Plumbing | 100 or Less | 0.15 to 0.7 | 1 | ||
฿ 6,925.07 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Double | Self-Retaining | Direct Plumbing | - | 0.1 to 0.7 | 1 | ||
฿ 7,326.12 | SMC SOLENOID AIR VALVE | 1 Piece(s) | 55 Day(s) | Double | Self-Retaining | Sub-Base Plumbing | - | 0.1 to 0.7 | - |
Loading...
Number of Ports | 5-Port Valve | Application | Single Use | Switching Type | 2-Position Exhaust |
---|---|---|---|---|---|
Voltage | DC24V | Mounting Orientation | Direct | Pipe Port Type | Rc |
Specifications | Lubrication Free | Plumbing Thread Nominal | 1/4 | Type | Solenoid Valves |
Driving Type | Pilot Type Spool | Seal Type | Soft Seal | Pilot Air Supply | Internal |
Lead wire electrical entry | DIN terminal (with connector) | Manual | Push Style | Indicator light / Surge voltage suppressor | With indicator light and surge voltage suppressor |
Bracket | No bracket | Body type | Standard product | Type | CSA standard compliant product |
How can we improve?
How can we improve?