Magnet Gripper, MHM Series
Caution
- Please refer to the catalog for details of specifications and materials.
- Product images may be representative images only. Please refer to the manufacturer's catalog for shape details.
Product Description
[Features]
·It is capable of vacuuming and holding heavy objects with magnets
·Holding power: up to 1,000 N (ø50, when the workpiece thickness is 6 mm)
·It transports steel plates without using vacuum
It supports perforated, uneven and complex shaped workpieces
·Holding power (pull force) is adjustable
·Fall prevention: Workpiece can be held even when air is shut off, and auto switches can be mounted on 2 sides
Drawing
MHM-16D

MHM-25D

MHM-32D

MHM-50D

Product Specifications
| Tube inner diameter (mm) | 16 | 25 | 32 | 50 | |
|---|---|---|---|---|---|
| Operation port | M5 × 0.8 | Rc1/8 | |||
| Working fluid | Air | ||||
| Operating method | Double acting | ||||
| Operating pressure | Workpiece thickness ≤ 2 mm | 0.2 to 0.6 MPa | |||
| Workpiece thickness > 2 mm | 0.2 to 0.6 MPa | 0.35 to 0.6 MPa | |||
| Guaranteed pressure resistance | 0.9 MPa | ||||
| Ambient and operating fluid temperatures | -10 to +60°C (No freezing) | ||||
| Holding power * | Workpiece thickness: 2 mm | 50 N | 160 N | 250 N | 400 N |
| Workpiece thickness: 6 mm | 50 N | 200 N | 500 N | 1,000 N | |
| Residual holding power | 0.3 N or less | ||||
| Lubrication | Lubrication-free | ||||
* Theoretical holding power (reference value) when holding a low carbon steel plate so as to cover the entire vacuum surface.
Weight
| Tube inner diameter (mm) | 16 | 25 | 32 | 50 |
|---|---|---|---|---|
| Basic type | 104 | 244 | 483 | 1,110 |
| Holding power adjustment type | 107 | 267 | 501 | 1,230 |
| Center mounting type | 119 | 283 | 559 | 1,270 |
Part number display method
