1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pneumatic Swing Clamps - End Mount Flanges

Pneumatic Swing Clamps - End Mount Flanges
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 825.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

To enhance the functionality of our pneumatic swing clamps, Destaco proudly offers multiple accessory options. Our clamp sensors are activated by a magnetic ring that is installed on the cylinder piston. All sensors feature an LED for easy set-up, are IP67 rated, and have a temperature range of -10°C to 60°C. [14°F to 140°F]. Destaco’s extension cordsets for swing clamps are built to use with M8 quick connect sensors, use threaded coupling nuts to provide IP67 protection, are robotic grade, and utilize oil/abrasion resistant polyurethane (PUR) cables.

 
Part Number
8MA-061-1
8MA-063-1
8MA-064-1
8MA-065-1
8MA-066-1
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFor model/series

฿ 825.60

ALUMINUM EXTRUSION/BRACKETS 1 Piece(s) 60 Day(s) 89R20-010-2

฿ 1,675.59

ALUMINUM EXTRUSION/BRACKETS 1 Piece(s) 60 Day(s) 89R32-010-2

฿ 1,695.56

ALUMINUM EXTRUSION/BRACKETS 1 Piece(s) 60 Day(s) 89R40-010-2, 89R40-025-2

฿ 2,523.03

ALUMINUM EXTRUSION/BRACKETS 1 Piece(s) 60 Day(s) 89R50-025-2

฿ 4,602.39

ALUMINUM EXTRUSION/BRACKETS 1 Piece(s) 60 Day(s) 89R63-025-2

Loading...

  1. 1