1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Overexcitation / Rated Excitation Power Supply

OGC WET CLUTCH AND BRAKE

Overexcitation / Rated Excitation Power Supply
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 20,145.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

[Features]
・ OFSN220/OFS220 type power supply is a overexcitation power supply by full-wave rectification / half-wave rectification switching method
Overexcitation can speed up armature suction, especially for large clutches/brakes, and speed up clutch/brake operation
・ OFSE120 type power supply is overexcitation / rated excitation power supply by full-wave rectification / half-wave rectification switching method
Overexcitation can speed up the armature suction of the clutch/brake and speed up the clutch/brake operation
In addition, it can be attached to the DIN rail commonly used in control panels with a single-action

Part Number
OFSN220
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 20,145.00

OGC WET CLUTCH AND BRAKE 1 Piece(s) 16 Day(s) 10

Loading...

  1. 1

Basic Information

Function Power Source Equipment Input Voltage AC200V±10% (50/60 Hz) Specifications Overexcitation monitor function

Please check the type/dimensions/specifications of the part OFSN220 in the Overexcitation / Rated Excitation Power Supply series.