Deep Groove Ball Bearings / Single Row / Seals on Both Sides / SKF

Brand :
SKF
Caution
Product Description
[Specifications]
・Engineering material: Steel
・Cage material: Sheet steel
・Number of Bearing Ring Rows: Single Row
・Design: Deep-groove ball bearing
・DIN 625
Single row deep groove ball bearings are the most widely used bearing type. They are available capped (with seals or shields) or open. Open bearings that are also available capped may have recesses in the ring side faces.