1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Shock Absorbers - Profile Dampers, TS Series (TS26-15)

ACE SHOCK ABSORBERS

Shock Absorbers - Profile Dampers, TS Series (TS26-15)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Energy absorption in a compact and uniform way:
The TS (TUBUS soft) profile dampers are also manufactured from co-polyester elastomer. Due to the almost linear damping characteristic curve, the maintenance-free, ready-to-install components softly absorb the energy with minimum stress on the machine. Consistent damping is helped by the low temperature increase of the material during operation.

The TS product family impresses with maximum energy absorption within a range of 17.7 in-lbs to 8,549 in-lbs (2 Nm to 966 Nm) within a minimum height. The space-saving design has been implemented from Ø 0.55" to Ø 4.21" (Ø 14 mm to Ø 107 mm). The special screw supplied is used to simply and quickly secure the profile dampers in place.

Suitable for emergency stop and permanent applications, the cost-effective, durable TUBUS TS can be used as end position dampers in linear axes, in tool making and tool machines and in hydraulic, pneumatic and handling equipment.

Part Number
TS26-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSOverall Length L
(mm)
Stroke S
(mm)
Max. Absorbed Energy
(J)
Outer Dia. D
(Ø)

฿ 850.31

ACE SHOCK ABSORBERS 1 Piece(s) 13 Day(s) 1028151126

Loading...

  1. 1

Basic Information

Structure Fixed Type Main Body, Related Components Main Body Operating Environment Standard
Body Material Polyester Operating Temperature Range(°C) -34::65