SKF Locating Rings

Brand :
SKF
Caution
Product Description
[Specifications]
・Inner dimension(mm): 47-380
・Outer dimension(mm): 52-400
・Width(mm): 2-18
・Material: Steel
A bearing in the locating position must be secured axially in the housing, if the bearing seat in the housing and the bearing width do not match, locating (stabilizing) rings are required.