(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The basic valves are poppet valves that have no overlap:
• No overflow between the ducts during switching
• Limited self-cleaning by air flow during operation
Type | 3/2-way valve |
---|---|
SVOS-3-1/8 | |
Valve function | Open, monostable |
Design | Poppet |
Overlap | Positive overlap |
Note on forced checking procedure | - |
Flow direction | Non-reversible |
Type of control | Direct |
Actuation type | Mechanical |
Reset method | Mechanical spring |
Sealing principle | Soft |
Mounting position | Any |
Type of mounting | Front panel mounting, with through-hole |
Pneumatic connection 1 | G1/8 |
Pneumatic connection 2 | G1/8 |
Pneumatic connection 3 | G1/8 |
Nominal width [mm] | 3.5 |
Standard nominal flow rate [l/min] | 120 |
Actuating force [N] | 8 |
Weight [g] | - |
Operating medium | Compressed air to ISO 85731:2010 [-:-:-] |
Operating pressure [bar] | 3.5 to +8 |
Temperature of medium [℃] | -10 to +60 |
Ambient temperature [℃] | -10 to +60 |
Housing material | Aluminium |
Cover material | POM |
Seals material | NBR, TPE-U(PU) |
Note on materials | RoHS-compliant |
Part Number |
---|
SVOS-3-1/8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 5,797.60 | F/PANEL VALVE | 1 Piece(s) | 5 Day(s) |
Loading...
Please check the type/dimensions/specifications of the part SVOS-3-1/8 in the Front Panel Valve, SVOS Series series.
How can we improve?
How can we improve?