1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Efficiency Gear Motor CA Series

HIS GEARED MOTOR GA

Standard Efficiency Gear Motor CA Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,667.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

Product Description

The gear motor is made by Hitachi. The manufacturer can meet a wide range of needs with the manufacturer's extensive lineup.

 
Part Number
CA24-040-15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHS

฿ 11,667.00

HIS GEARED MOTOR GA 1 Piece(s) 60 Day(s) 10

Loading...

  1. 1

Basic Information

Mounting Category Leg Mounting Type Number of Phases Three-Phase Reduction Ratio 1/15
Voltage (AC) 200 / 220 Capacity(W) 400 Output Shaft Dia. 24
Brake None

Please check the type/dimensions/specifications of the part CA24-040-15 in the Standard Efficiency Gear Motor CA Series series.