Vacuum Generator, VAD Series

Brand :
FESTO
Caution
Product Description
[Specifications]
- Nominal size 0.5 to 1.5 mm
- Max. vacuum 80%
- Temperature range –20 to +80 °C
- Range of vacuum generators with sturdy aluminium casing
- Connection for additional external reservoir
- Maintenance-free
Vacuum Generator, VAD Series
Features
Specifications
| Type | VAD | |||
|---|---|---|---|---|
| Size | M5 | G 1/8 | G 1/4 | G 3/8 |
| Nominal size of laval nozzle [mm] | 0.5 | 0.8 | 1 | 1.5 |
| Ejector characteristic | High vacuum | |||
| Max. vacuum [%] | 80 | |||
| Pneumatic connection 1 | M5 | G 1/8 | G 1/4 | G 3/8 |
| Vacuum connection | M5 | G 1/8 | G 1/4 | G 3/8 |
| Pneumatic connection 3 | M5 | G 1/8 | G 1/4 | G 3/8 |
| Design | T-type | |||
| Integrated function | - | |||
| Type of mounting | Via through-holes | |||
| Assembly position | Any | |||
Operating and environmental conditions
| Operating pressure [bar] | 1.5 to 10 |
|---|---|
| Operating medium | Compressed air according to ISO 85731:2010 [7:4:4] |
| Note about the operating/pilot medium | Operation with lubricated medium possible (in which case lubricated operation will always be required) |
| Ambient temperature [℃] | -20 to +80 |
| Temperature of medium [℃] | -20 to +80 |
| Corrosion resistance class CRC | 2 |
VAD-ME
Features

Specifications
| Type | VAD-ME-... | - | - |
|---|---|---|---|
| Size | G 1/8 | G 1/4 | G 3/8 |
| Design | Slim rectangular | ||
| Operating medium | Compressed air in accordance with ISO 85731:2010 [7:4:4] | ||
| Note on operating/pilot medium | Operation with lubricated medium not possible | ||
| Mounting position | Any | ||
| Ejector features | High vacuum | ||
| Type of mounting | Via female threads | ||
| Pneumatic connection 1/2 | Gx / Gx | Gx / G 1/4 | G 1/4 / Gy |
| Nominal size of laval nozzle [mm] | 0.95 | 1.4 | 2.0 |
| Max. vacuum [%] | 85 | ||
| Operating pressure [bar] | 1.5 to 8 | ||
| Duty cycle [%] | 100 | ||
| Protection class | IP65 | ||
| Ambient temperature [℃] | 0 to +40 | ||
| Corrosion resistance CRC | 2 | ||