1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Hollow Pin RS Type Chain (SS Specifications) (Part Number)

Stainless Steel Hollow Pin RS Type Chain (SS Specifications)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Joint sold separately.

Product Description

Chain with holes added to its pins that can be used to mount various attachments. Used for transport.
[Features]
·Regardless of whether the chain is straight or wrapped around a sprocket, the center distance between the attachments is always the same
·Attachment load is distributed equally to link plates on both sides of the chain. This provides strength advantages and makes the chain less likely to meander while running
·It is easy to replace attachments, do maintenance, or adjust attachment spacing even while the chain is installed on the equipment

 
Part Number
RS40-HPSS+[4-600/2]L-JR
RS50-HPSS+[4-480/2]L-JR
RS60-HPSS+[4-400/2]L-JR
RS80-HPSS+[4-300/2]L-JR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Max. Allowable Tension (Range Selection)
(kN)
Pitch
(mm)
Plate Width
(mm)
Max. Allowable Tension
(kN)
Plate Thickness
(mm)
Number of Links

-

HOLLOW PIN CHAIN 1 Piece(s) 30 Day(s) 10[40] RS40~1.4012.7120.441.54 ~ 600

-

HOLLOW PIN CHAIN 1 Piece(s) 30 Day(s) 10[50] RS501.41~2.6015.875150.6924 ~ 480

-

HOLLOW PIN CHAIN 1 Piece(s) 30 Day(s) 10[60] RS602.61~4.0019.0518.11.032.44 ~ 400

-

HOLLOW PIN CHAIN 1 Piece(s) 40 Day(s) 10[80] RS804.01~6.5025.424.11.773.24 ~ 300

Loading...

  1. 1

Basic Information

Type Chain Body Type Link