1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

RF Type Double Plus Chain (Engineering Plastic Roller / Steel Roller)

RF Type Double Plus Chain (Engineering Plastic Roller / Steel Roller)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Joint sold separately.

Product Description

[Features]
·The unique structure that combines small-diameter rollers and large-diameter rollers realizes transportation at 2.5 times the speed
·Low chain speed is available, allowing low noise accumulation

 
Part Number
RF2030VR+[4-160/2]L-JR
RF2030VRPA+[4-160/2]L-JR
RF2030VRPB+[4-160/2]L-JR
RF2030VRPC+[4-160/2]L-JR
RF2030VRPD+[4-160/2]L-JR
RF2030VRPUA+[4-160/2]L-JR
RF2030VRPUB+[4-160/2]L-JR
RF2040VR+[4-120/2]L-JR
RF2040VRPA+[4-120/2]L-JR
RF2040VRPB+[4-120/2]L-JR
RF2040VRPC+[4-120/2]L-JR
RF2040VRPD+[4-120/2]L-JR
RF2050VR+[4-96/2]L-JR
RF2050VRPA+[4-96/2]L-JR
RF2050VRPB+[4-96/2]L-JR
RF2050VRPC+[4-96/2]L-JR
RF2050VRPD+[4-96/2]L-JR
RF2060VR+[4-80/2]L-JR
RF2060VRPA+[4-80/2]L-JR
RF2060VRPB+[4-80/2]L-JR
RF2060VRPC+[4-80/2]L-JR
RF2060VRPD+[4-80/2]L-JR
RF2080VRPA+[4-30/2]L-JR
RF2080VRPB+[4-30/2]L-JR
RF2080VRPC+[4-30/2]L-JR
RF2080VRPD+[4-30/2]L-JR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Allowable Tension (Range Selectable)
(kN)
Specifications Roller Type Max. Allowable Tension
(kN)
Attachment Type Number of Links

-

DOUBLE SPEED CHAIN 1 Piece(s) 5 Day(s) 10RF20300.66~1.30High load conveyanceSteel roller0.98-4 ~ 160

-

DOUBLE SPEED CHAIN 1 Piece(s) 5 Day(s) 10RF2030~0.65General purposeEngineering plastic rollers0.55A4 ~ 160

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF2030~0.65High frictionEngineering plastic rollers0.27B4 ~ 160

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF2030~0.65ConductiveEngineering plastic rollers0.55C4 ~ 160

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF2030~0.65Conductive high frictionEngineering plastic rollers0.27D4 ~ 160

-

DOUBLE SPEED CHAIN 1 Piece(s) 40 Day(s) 10RF2030~0.65Urethane liningEngineering plastic rollers0.55UA4 ~ 160

-

DOUBLE SPEED CHAIN 1 Piece(s) 40 Day(s) 10RF2030~0.65Urethane liningEngineering plastic rollers0.27UB4 ~ 160

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF20401.31~2.50High load conveyanceSteel roller1.57-4 ~ 120

-

DOUBLE SPEED CHAIN 1 Piece(s) 5 Day(s) 10RF20400.66~1.30General purposeEngineering plastic rollers0.88A4 ~ 120

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF2040~0.65High frictionEngineering plastic rollers0.44B4 ~ 120

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF20400.66~1.30ConductiveEngineering plastic rollers0.88C4 ~ 120

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF2040~0.65Conductive high frictionEngineering plastic rollers0.44D4 ~ 120

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF20501.31~2.50High load conveyanceSteel roller2.45-4 ~ 96

-

DOUBLE SPEED CHAIN 1 Piece(s) 5 Day(s) 10RF20501.31~2.50General purposeEngineering plastic rollers1.37A4 ~ 96

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF20500.66~1.30High frictionEngineering plastic rollers0.69B4 ~ 96

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF20501.31~2.50ConductiveEngineering plastic rollers1.37C4 ~ 96

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF20500.66~1.30Conductive high frictionEngineering plastic rollers0.69D4 ~ 96

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF20602.51~5.00High load conveyanceSteel roller3.73-4 ~ 80

-

DOUBLE SPEED CHAIN 1 Piece(s) 5 Day(s) 10RF20601.31~2.50General purposeEngineering plastic rollers2.06A4 ~ 80

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF20600.66~1.30High frictionEngineering plastic rollers1.03B4 ~ 80

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF20601.31~2.50ConductiveEngineering plastic rollers2.06C4 ~ 80

-

DOUBLE SPEED CHAIN 1 Piece(s) 30 Day(s) 10RF20600.66~1.30Conductive high frictionEngineering plastic rollers1.03D4 ~ 80

-

DOUBLE SPEED CHAIN 1 Piece(s) 35 Day(s) 10RF20805.01~General purposeEngineering plastic rollers5.3A4 ~ 30

-

DOUBLE SPEED CHAIN 1 Piece(s) 40 Day(s) 10RF20802.51~5.00High frictionEngineering plastic rollers2.65B4 ~ 30

-

DOUBLE SPEED CHAIN 1 Piece(s) 40 Day(s) 10RF20805.01~ConductiveEngineering plastic rollers5.3C4 ~ 30

-

DOUBLE SPEED CHAIN 1 Piece(s) 40 Day(s) 10RF20802.51~5.00Conductive high frictionEngineering plastic rollers2.65D4 ~ 30

Loading...

  1. 1

Basic Information

Product Category Center roller