1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Double pitch chain RF series (Part Number)

Double pitch chain RF series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)Caution

  • Please check Maker's catalog before order
  • Format symbol
    - End with "JR" :Metal fitting ,Total length less than or equal 10 feet(304.8cm)
    - End with "JRT" :Metal fitting ,Total length more than 10 feet(304.8cm) ,Special long length assembly.

Product Description

A transport chain with an attachment that doubles the pitch of the general A-type roller chain and has a flat plate.
[Features]
·There are R rollers and S rollers in the roller type, and it is possible to use them properly according to the application.
·Has high precision across its overall length

 
Part Number
RF2040S-1LK2+[4-300/2]L-[JR,​JRT]
RF2040S-1LSA1+[4-300/2]L-[JR,​JRT]
RF2040S-1LSA2+[4-300/2]L-[JR,​JRT]
RF2040S-1LSK1+[4-300/2]L-[JR,​JRT]
RF2040S-1LSK2+[4-300/2]L-[JR,​JRT]
RF2040S-2LA1+[4-300/2]L-[JR,​JRT]
RF2040S-2LA2+[4-300/2]L-[JR,​JRT]
RF2040S-2LEP+[4-300/2]L-[JR,​JRT]
RF2040S-2LGNK1+[4-300/2]L-[JR,​JRT]
RF2040S-2LK1+[4-300/2]L-[JR,​JRT]
RF2040S-2LK2+[4-300/2]L-[JR,​JRT]
RF2040S-2LSA1+[4-300/2]L-[JR,​JRT]
RF2040S-2LSA2+[4-300/2]L-[JR,​JRT]
RF2040S-2LSK1+[4-300/2]L-[JR,​JRT]
RF2040S-2LSK2+[4-300/2]L-[JR,​JRT]
RF2040S-3LA1+[4-300/2]L-[JR,​JRT]
RF2040S-3LA2+[4-300/2]L-[JR,​JRT]
RF2040S-3LEP+[4-300/2]L-[JR,​JRT]
RF2040S-3LGNK1+[4-300/2]L-[JR,​JRT]
RF2040S-3LK1+[4-300/2]L-[JR,​JRT]
RF2040S-3LK2+[4-300/2]L-[JR,​JRT]
RF2040S-3LSA1+[4-300/2]L-[JR,​JRT]
RF2040S-3LSA2+[4-300/2]L-[JR,​JRT]
RF2040S-3LSK1+[4-300/2]L-[JR,​JRT]
RF2040S-3LSK2+[4-300/2]L-[JR,​JRT]
RF2040S-4LA1+[4-300/2]L-[JR,​JRT]
RF2040S-4LA2+[4-300/2]L-[JR,​JRT]
RF2040S-4LEP+[4-300/2]L-[JR,​JRT]
RF2040S-4LGNK1+[4-300/2]L-[JR,​JRT]
RF2040S-4LK1+[4-300/2]L-[JR,​JRT]
RF2040S-4LK2+[4-300/2]L-[JR,​JRT]
RF2040S-4LSA1+[4-300/2]L-[JR,​JRT]
RF2040S-4LSA2+[4-300/2]L-[JR,​JRT]
RF2040S-4LSK1+[4-300/2]L-[JR,​JRT]
RF2040S-4LSK2+[4-300/2]L-[JR,​JRT]
RF2040S-5LA1+[4-300/2]L-[JR,​JRT]
RF2040S-5LA2+[4-300/2]L-[JR,​JRT]
RF2040S-5LK1+[4-300/2]L-[JR,​JRT]
RF2040S-5LK2+[4-300/2]L-[JR,​JRT]
RF2040S-5LSA1+[4-300/2]L-[JR,​JRT]
RF2040S-5LSA2+[4-300/2]L-[JR,​JRT]
RF2040S-5LSK1+[4-300/2]L-[JR,​JRT]
RF2040S-5LSK2+[4-300/2]L-[JR,​JRT]
RF2040S-6LA1+[4-300/2]L-[JR,​JRT]
RF2040S-6LA2+[4-300/2]L-[JR,​JRT]
RF2040S-6LK1+[4-300/2]L-[JR,​JRT]
RF2040S-6LK2+[4-300/2]L-[JR,​JRT]
RF2040S-6LSA1+[4-300/2]L-[JR,​JRT]
RF2040S-6LSA2+[4-300/2]L-[JR,​JRT]
RF2040S-6LSK1+[4-300/2]L-[JR,​JRT]
RF2040S-6LSK2+[4-300/2]L-[JR,​JRT]
RF2040S-7LA1+[4-300/2]L-[JR,​JRT]
RF2040S-7LA2+[4-300/2]L-[JR,​JRT]
RF2040S-7LK1+[4-300/2]L-[JR,​JRT]
RF2040S-7LK2+[4-300/2]L-[JR,​JRT]
RF2040S-7LSA1+[4-300/2]L-[JR,​JRT]
RF2040S-7LSA2+[4-300/2]L-[JR,​JRT]
RF2040S-7LSK1+[4-300/2]L-[JR,​JRT]
RF2040S-7LSK2+[4-300/2]L-[JR,​JRT]
RF2040S-8LA1+[4-300/2]L-[JR,​JRT]
RF2040S-8LA2+[4-300/2]L-[JR,​JRT]
RF2040S-8LK1+[4-300/2]L-[JR,​JRT]
RF2040S-8LK2+[4-300/2]L-[JR,​JRT]
RF2040S-8LSA1+[4-300/2]L-[JR,​JRT]
RF2040S-8LSA2+[4-300/2]L-[JR,​JRT]
RF2040S-8LSK1+[4-300/2]L-[JR,​JRT]
RF2040S-8LSK2+[4-300/2]L-[JR,​JRT]
RF2040S-9LA1+[4-300/2]L-[JR,​JRT]
RF2040S-9LA2+[4-300/2]L-[JR,​JRT]
RF2040S-9LK1+[4-300/2]L-[JR,​JRT]
RF2040S-9LK2+[4-300/2]L-[JR,​JRT]
RF2040S-9LSA1+[4-300/2]L-[JR,​JRT]
RF2040S-9LSA2+[4-300/2]L-[JR,​JRT]
RF2040S-9LSK1+[4-300/2]L-[JR,​JRT]
RF2040S-9LSK2+[4-300/2]L-[JR,​JRT]
RF2040S-10LA1+[4-300/2]L-[JR,​JRT]
RF2040S-10LA2+[4-300/2]L-[JR,​JRT]
RF2040S-10LK1+[4-300/2]L-[JR,​JRT]
RF2040S-10LK2+[4-300/2]L-[JR,​JRT]
RF2040S-10LSA1+[4-300/2]L-[JR,​JRT]
RF2040S-10LSA2+[4-300/2]L-[JR,​JRT]
RF2040S-10LSK1+[4-300/2]L-[JR,​JRT]
RF2040S-10LSK2+[4-300/2]L-[JR,​JRT]
RF2040S+[4-300/2]L-[JR,​JRT]
RF2050R-1LA1+[4-240/2]L-[JR,​JRT]
RF2050R-1LA2+[4-240/2]L-[JR,​JRT]
RF2050R-1LEP+[4-240/2]L-[JR,​JRT]
RF2050R-1LK1+[4-240/2]L-[JR,​JRT]
RF2050R-1LK2+[4-240/2]L-[JR,​JRT]
RF2050R-1LSA1+[4-240/2]L-[JR,​JRT]
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Allowable Tension(Range Selection)
(kN)
(Main Body) Roller Type Attachment Type Attachments Mounting Intervals Max. Allowable Tension
(kN)
Number of Links Format symbol

-

DOUBLE PITCH CHAIN 1 Piece(s) 5 Day(s) 10[2040] RF20401.50~2.70S RollerK21L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSA11L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSA21L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSK11L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSK21L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerA12L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 5 Day(s) 10[2040] RF20401.50~2.70S RollerA22L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[2040] RF20401.50~2.70S RollerEP2L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[2040] RF20401.50~2.70S RollerGNK12L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerK12L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 5 Day(s) 10[2040] RF20401.50~2.70S RollerK22L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSA12L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSA22L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSK12L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSK22L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerA13L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerA23L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[2040] RF20401.50~2.70S RollerEP3L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[2040] RF20401.50~2.70S RollerGNK13L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerK13L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerK23L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSA13L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSA23L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSK13L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSK23L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerA14L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 10 Day(s) 10[2040] RF20401.50~2.70S RollerA24L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[2040] RF20401.50~2.70S RollerEP4L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[2040] RF20401.50~2.70S RollerGNK14L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerK14L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 10 Day(s) 10[2040] RF20401.50~2.70S RollerK24L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSA14L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSA24L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSK14L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSK24L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerA15L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerA25L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerK15L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerK25L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSA15L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSA25L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSK15L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSK25L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerA16L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 10 Day(s) 10[2040] RF20401.50~2.70S RollerA26L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerK16L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 10 Day(s) 10[2040] RF20401.50~2.70S RollerK26L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSA16L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSA26L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSK16L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSK26L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerA17L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerA27L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerK17L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerK27L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSA17L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSA27L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSK17L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSK27L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerA18L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 10 Day(s) 10[2040] RF20401.50~2.70S RollerA28L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerK18L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 10 Day(s) 10[2040] RF20401.50~2.70S RollerK28L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSA18L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSA28L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSK18L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSK28L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerA19L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerA29L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerK19L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerK29L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSA19L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSA29L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSK19L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSK29L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerA110L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 10 Day(s) 10[2040] RF20401.50~2.70S RollerA210L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerK110L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 10 Day(s) 10[2040] RF20401.50~2.70S RollerK210L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSA110L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSA210L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSK110L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2040] RF20401.50~2.70S RollerSK210L2.654 ~ 300JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 5 Day(s) 10[2040] RF20401.50~2.70S RollerNo Attachment-2.65-JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF20502.71~5.00R RollerA11L4.314 ~ 240JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 5 Day(s) 10[2050] RF20502.71~5.00R RollerA21L4.314 ~ 240JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[2050] RF20502.71~5.00R RollerEP1L4.314 ~ 240JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF20502.71~5.00R RollerK11L4.314 ~ 240JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 5 Day(s) 10[2050] RF20502.71~5.00R RollerK21L4.314 ~ 240JL fitting (L >10feets) / JL fitting (L=<10feets)

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF20502.71~5.00R RollerSA11L4.314 ~ 240JL fitting (L >10feets) / JL fitting (L=<10feets)

Loading...

Basic Information

Material Steel Type Chain Body Types Link