1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

General-Use, Corrosion-Resistant, Stainless Steel Double Pitch Chain (SS Specification) (Part Number)

General-Use, Corrosion-Resistant, Stainless Steel Double Pitch Chain (SS Specification)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Price :
    ---
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

A conveyor chain with attachment, with flat shape link plates and double the pitch of standard A-type roller chain, and is compliant with ISO1275-A, ASME B29.100, and JIS B1803 standards.
[Features]
·Has high precision across its overall length
·Roller types are available in R rollers and S rollers and can be selected according to the application
·Corrosion-resistant standard chain
·For use in water, acids, alkalis, low/high temperatures (-20°C to +400°C), and other special environments
·Parts are slightly magnetic from the cold forming process
·The pin type of the fitting links is clip for RF2040 to RF2060, and split pin for RF2080 and GNKI attachments (all sizes)
·The pin type of the main body chain is rivet
·The offset links of the stainless steel double pitch chain and plastic roller double pitch chain (SS specification) have split pins on both sides
·Any other pins except fitting links are rivet shape, regardless of whether any attachments are present

 
Part Number
RF2050R-SS-3LSA2+[4-240/2]L-JR
RF2050R-SS-3LSK2+[4-240/2]L-JR
RF2050R-SS-4LA2+[4-240/2]L-JR
RF2050R-SS-4LK2+[4-240/2]L-JR
RF2050R-SS-4LSA2+[4-240/2]L-JR
RF2050R-SS-4LSK2+[4-240/2]L-JR
RF2050R-SS-5LA2+[4-240/2]L-JR
RF2050R-SS-5LK2+[4-240/2]L-JR
RF2050R-SS-5LSA2+[4-240/2]L-JR
RF2050R-SS-5LSK2+[4-240/2]L-JR
RF2050R-SS-6LA2+[4-240/2]L-JR
RF2050R-SS-6LK2+[4-240/2]L-JR
RF2050R-SS-6LSA2+[4-240/2]L-JR
RF2050R-SS-6LSK2+[4-240/2]L-JR
RF2050R-SS-7LA2+[4-240/2]L-JR
RF2050R-SS-7LK2+[4-240/2]L-JR
RF2050R-SS-7LSA2+[4-240/2]L-JR
RF2050R-SS-7LSK2+[4-240/2]L-JR
RF2050R-SS-8LA2+[4-240/2]L-JR
RF2050R-SS-8LK2+[4-240/2]L-JR
RF2050R-SS-8LSA2+[4-240/2]L-JR
RF2050R-SS-8LSK2+[4-240/2]L-JR
RF2050R-SS-9LA2+[4-240/2]L-JR
RF2050R-SS-9LK2+[4-240/2]L-JR
RF2050R-SS-9LSA2+[4-240/2]L-JR
RF2050R-SS-9LSK2+[4-240/2]L-JR
RF2050R-SS-10LA2+[4-240/2]L-JR
RF2050R-SS-10LK2+[4-240/2]L-JR
RF2050R-SS-10LSA2+[4-240/2]L-JR
RF2050R-SS-10LSK2+[4-240/2]L-JR
RF2050S-SS-1LA2+[4-240/2]L-JR
RF2050S-SS-1LK2+[4-240/2]L-JR
RF2050S-SS-1LSA2+[4-240/2]L-JR
RF2050S-SS-1LSK2+[4-240/2]L-JR
RF2050S-SS-2LA2+[4-240/2]L-JR
RF2050S-SS-2LK2+[4-240/2]L-JR
RF2050S-SS-2LSA2+[4-240/2]L-JR
RF2050S-SS-2LSK2+[4-240/2]L-JR
RF2050S-SS-3LA2+[4-240/2]L-JR
RF2050S-SS-3LK2+[4-240/2]L-JR
RF2050S-SS-3LSA2+[4-240/2]L-JR
RF2050S-SS-3LSK2+[4-240/2]L-JR
RF2050S-SS-4LA2+[4-240/2]L-JR
RF2050S-SS-4LK2+[4-240/2]L-JR
RF2050S-SS-4LSA2+[4-240/2]L-JR
RF2050S-SS-4LSK2+[4-240/2]L-JR
RF2050S-SS-5LA2+[4-240/2]L-JR
RF2050S-SS-5LK2+[4-240/2]L-JR
RF2050S-SS-5LSA2+[4-240/2]L-JR
RF2050S-SS-5LSK2+[4-240/2]L-JR
RF2050S-SS-6LA2+[4-240/2]L-JR
RF2050S-SS-6LK2+[4-240/2]L-JR
RF2050S-SS-6LSA2+[4-240/2]L-JR
RF2050S-SS-6LSK2+[4-240/2]L-JR
RF2050S-SS-7LA2+[4-240/2]L-JR
RF2050S-SS-7LK2+[4-240/2]L-JR
RF2050S-SS-7LSA2+[4-240/2]L-JR
RF2050S-SS-7LSK2+[4-240/2]L-JR
RF2050S-SS-8LA2+[4-240/2]L-JR
RF2050S-SS-8LK2+[4-240/2]L-JR
RF2050S-SS-8LSA2+[4-240/2]L-JR
RF2050S-SS-8LSK2+[4-240/2]L-JR
RF2050S-SS-9LA2+[4-240/2]L-JR
RF2050S-SS-9LK2+[4-240/2]L-JR
RF2050S-SS-9LSA2+[4-240/2]L-JR
RF2050S-SS-9LSK2+[4-240/2]L-JR
RF2050S-SS-10LA2+[4-240/2]L-JR
RF2050S-SS-10LK2+[4-240/2]L-JR
RF2050S-SS-10LSA2+[4-240/2]L-JR
RF2050S-SS-10LSK2+[4-240/2]L-JR
RF2060R-SS-1LA2+[4-200/2]L-JR
RF2060R-SS-1LK2+[4-200/2]L-JR
RF2060R-SS-1LSA2+[4-200/2]L-JR
RF2060R-SS-1LSK2+[4-200/2]L-JR
RF2060R-SS-2LA2+[4-200/2]L-JR
RF2060R-SS-2LK2+[4-200/2]L-JR
RF2060R-SS-2LSA2+[4-200/2]L-JR
RF2060R-SS-2LSK2+[4-200/2]L-JR
RF2060R-SS-3LA2+[4-200/2]L-JR
RF2060R-SS-3LK2+[4-200/2]L-JR
RF2060R-SS-3LSA2+[4-200/2]L-JR
RF2060R-SS-3LSK2+[4-200/2]L-JR
RF2060R-SS-4LA2+[4-200/2]L-JR
RF2060R-SS-4LK2+[4-200/2]L-JR
RF2060R-SS-4LSA2+[4-200/2]L-JR
RF2060R-SS-4LSK2+[4-200/2]L-JR
RF2060R-SS-5LA2+[4-200/2]L-JR
RF2060R-SS-5LK2+[4-200/2]L-JR
RF2060R-SS-5LSA2+[4-200/2]L-JR
RF2060R-SS-5LSK2+[4-200/2]L-JR
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSChain No. Allowable Tension(Range Selection)
(kN)
(Main Body) Roller Type Attachment Type Attachments Mounting Intervals Max. Allowable Tension
(kN)
Number of Links

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerSA23L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerSK23L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerA24L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerK24L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerSA24L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerSK24L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerA25L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerK25L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerSA25L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerSK25L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerA26L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerK26L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerSA26L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerSK26L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerA27L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerK27L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerSA27L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerSK27L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerA28L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerK28L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerSA28L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerSK28L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerA29L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerK29L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerSA29L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerSK29L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerA210L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerK210L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerSA210L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49R RollerSK210L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersA21L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersK21L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersSA21L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersSK21L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersA22L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersK22L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersSA22L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersSK22L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersA23L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersK23L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersSA23L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersSK23L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersA24L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersK24L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersSA24L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersSK24L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersA25L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersK25L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersSA25L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersSK25L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersA26L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersK26L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersSA26L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersSK26L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersA27L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersK27L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersSA27L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersSK27L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersA28L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersK28L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersSA28L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersSK28L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersA29L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersK29L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersSA29L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersSK29L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersA210L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersK210L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersSA210L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 25 Day(s) 10[2050] RF2050~1.49S RollersSK210L0.694 ~ 240

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[2160] RF21605.01~10.00R RollerA21L6.374 ~ 200

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060~1.49R RollerK21L1.034 ~ 200

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060~1.49R RollerSA21L1.034 ~ 200

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060~1.49R RollerSK21L1.034 ~ 200

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10[2160] RF21605.01~10.00R RollerA22L6.374 ~ 200

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060~1.49R RollerK22L1.034 ~ 200

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060~1.49R RollerSA22L1.034 ~ 200

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060~1.49R RollerSK22L1.034 ~ 200

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060~1.49R RollerA23L1.034 ~ 200

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060~1.49R RollerK23L1.034 ~ 200

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060~1.49R RollerSA23L1.034 ~ 200

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060~1.49R RollerSK23L1.034 ~ 200

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060~1.49R RollerA24L1.034 ~ 200

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060~1.49R RollerK24L1.034 ~ 200

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060~1.49R RollerSA24L1.034 ~ 200

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060~1.49R RollerSK24L1.034 ~ 200

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060~1.49R RollerA25L1.034 ~ 200

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060~1.49R RollerK25L1.034 ~ 200

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060~1.49R RollerSA25L1.034 ~ 200

-

DOUBLE PITCH CHAIN 1 Piece(s) 30 Day(s) 10RF2060~1.49R RollerSK25L1.034 ~ 200

Loading...

Basic Information

Material Equivalent to SUS304 Type Chain Body