(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Sprocket with finished bore, keyway and tapped holes. They can be used as is with no additional troublesome finishing.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Number of Teeth (T) | Shaft Bore Dia. d (mm) | Number of Power Strips and Placement | Keyway width (mm) | Tap size |
---|---|---|---|---|---|---|---|---|---|---|
฿ 2,300.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 9 | 25 | D2 | 8 | M6 | ||
฿ 2,300.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 9 | 28 | D2 | 8 | M6 | ||
฿ 2,300.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 9 | 30 | D2 | 8 | M6 | ||
฿ 2,300.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 9 | 32 | D2 | 10 | M8 | ||
฿ 2,300.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 9 | 35 | D2 | 10 | M8 | ||
฿ 2,373.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 10 | 25 | D2 | 8 | M6 | ||
฿ 2,373.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 10 | 28 | D2 | 8 | M6 | ||
฿ 2,373.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 10 | 30 | D2 | 8 | M6 | ||
฿ 2,373.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 10 | 32 | D2 | 10 | M8 | ||
฿ 2,448.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 11 | 25 | D2 | 8 | M6 | ||
฿ 2,448.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 11 | 28 | D2 | 8 | M6 | ||
฿ 2,448.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 11 | 30 | D2 | 8 | M6 | ||
฿ 2,448.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 11 | 32 | D2 | 10 | M8 | ||
฿ 2,448.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 11 | 35 | D2 | 10 | M8 | ||
฿ 2,448.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 11 | 38 | D2 | 10 | M8 | ||
฿ 2,623.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 12 | 25 | D2 | 8 | M6 | ||
฿ 2,623.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 12 | 28 | D2 | 8 | M6 | ||
฿ 2,623.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 12 | 30 | D2 | 8 | M6 | ||
฿ 2,623.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 12 | 32 | D2 | 10 | M8 | ||
฿ 2,623.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 12 | 35 | D2 | 10 | M8 | ||
฿ 2,623.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 12 | 38 | D2 | 10 | M8 | ||
฿ 2,623.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 12 | 40 | D2 | 12 | M8 | ||
฿ 2,623.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 12 | 42 | D3 | 12 | M8 | ||
฿ 2,623.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 12 | 45 | D3 | 14 | M8 | ||
฿ 2,798.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 13 | 25 | D2 | 8 | M6 | ||
฿ 2,798.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 13 | 28 | D2 | 8 | M6 | ||
฿ 2,798.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 13 | 30 | D2 | 8 | M6 | ||
฿ 2,798.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 13 | 32 | D2 | 10 | M8 | ||
฿ 2,798.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 13 | 35 | D2 | 10 | M8 | ||
฿ 2,798.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 13 | 38 | D2 | 10 | M8 | ||
฿ 2,798.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 13 | 40 | D2 | 12 | M8 | ||
฿ 2,798.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 13 | 42 | D3 | 12 | M8 | ||
฿ 2,798.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 13 | 45 | D3 | 14 | M8 | ||
฿ 2,798.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 13 | 48 | D3 | 14 | M8 | ||
฿ 2,798.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 13 | 50 | D3 | 14 | M8 | ||
฿ 3,065.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 14 | 25 | D2 | 8 | M6 | ||
฿ 3,065.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 14 | 28 | D2 | 8 | M6 | ||
฿ 3,065.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 14 | 30 | D2 | 8 | M6 | ||
฿ 3,065.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 14 | 32 | D2 | 10 | M8 | ||
฿ 3,065.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 14 | 35 | D2 | 10 | M8 | ||
฿ 3,065.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 14 | 38 | D2 | 10 | M8 | ||
฿ 3,065.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 14 | 40 | D2 | 12 | M8 | ||
฿ 3,065.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 14 | 42 | D3 | 12 | M8 | ||
฿ 3,065.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 14 | 45 | D3 | 14 | M8 | ||
฿ 3,065.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 14 | 48 | D3 | 14 | M8 | ||
฿ 3,065.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 14 | 50 | D3 | 14 | M8 | ||
฿ 3,315.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 15 | 25 | D2 | 8 | M6 | ||
฿ 3,315.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 15 | 28 | D2 | 8 | M6 | ||
฿ 3,315.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 15 | 30 | D2 | 8 | M6 | ||
฿ 3,315.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 15 | 32 | D2 | 10 | M8 | ||
฿ 3,315.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 15 | 35 | D2 | 10 | M8 | ||
฿ 3,315.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 15 | 38 | D2 | 10 | M8 | ||
฿ 3,315.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 15 | 40 | D2 | 12 | M8 | ||
฿ 3,315.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 15 | 42 | D3 | 12 | M8 | ||
฿ 3,315.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 15 | 45 | D3 | 14 | M8 | ||
฿ 3,315.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 15 | 48 | D3 | 14 | M8 | ||
฿ 3,315.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 15 | 50 | D3 | 14 | M8 | ||
฿ 3,315.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 15 | 55 | D3 | 16 | M10 | ||
฿ 3,315.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 15 | 60 | D3 | 18 | M10 | ||
฿ 3,563.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 16 | 25 | D2 | 8 | M6 | ||
฿ 3,563.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 16 | 28 | D2 | 8 | M6 | ||
฿ 3,563.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 16 | 30 | D2 | 8 | M6 | ||
฿ 3,563.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 16 | 32 | D2 | 10 | M8 | ||
฿ 3,563.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 16 | 35 | D2 | 10 | M8 | ||
฿ 3,563.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 16 | 38 | D2 | 10 | M8 | ||
฿ 3,563.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 16 | 40 | D2 | 12 | M8 | ||
฿ 3,563.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 16 | 42 | D3 | 12 | M8 | ||
฿ 3,563.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 16 | 45 | D3 | 14 | M8 | ||
฿ 3,563.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 16 | 48 | D3 | 14 | M8 | ||
฿ 3,563.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 16 | 50 | D3 | 14 | M8 | ||
฿ 3,563.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 16 | 55 | D3 | 16 | M10 | ||
฿ 3,563.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 16 | 60 | D3 | 18 | M10 | ||
฿ 3,815.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 17 | 25 | D2 | 8 | M6 | ||
฿ 3,815.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 17 | 28 | D2 | 8 | M6 | ||
฿ 3,815.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 17 | 30 | D2 | 8 | M6 | ||
฿ 3,815.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 17 | 32 | D2 | 10 | M8 | ||
฿ 3,815.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 17 | 35 | D2 | 10 | M8 | ||
฿ 3,815.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 17 | 38 | D2 | 10 | M8 | ||
฿ 3,815.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 17 | 40 | D2 | 12 | M8 | ||
฿ 3,815.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 17 | 42 | D3 | 12 | M8 | ||
฿ 3,815.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 17 | 45 | D3 | 14 | M8 | ||
฿ 3,815.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 17 | 48 | D3 | 14 | M8 | ||
฿ 3,815.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 17 | 50 | D3 | 14 | M8 | ||
฿ 3,815.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 17 | 55 | D3 | 16 | M10 | ||
฿ 3,815.00 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 17 | 60 | D3 | 18 | M10 | ||
฿ 4,023.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 18 | 25 | D2 | 8 | M6 | ||
฿ 4,023.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 18 | 28 | D2 | 8 | M6 | ||
฿ 4,023.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 18 | 30 | D2 | 8 | M6 | ||
฿ 4,023.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 18 | 32 | D2 | 10 | M8 | ||
฿ 4,023.33 | RS SPROCKET | 1 Piece(s) | 20 Day(s) | 18 | 35 | D2 | 10 | M8 |
Loading...
Sprocket Shape | Shape B | Nominal Number | 80 | Number of Strands | 1 |
---|---|---|---|---|---|
Material | Carbon Steel for Machinery (S38C, S45C) | Chain Type | RS | Type | Shaft hole machining type |
Shaft Type | Shaft hole machining specification | Surface Treatment | No | Shaft hole tolerance | H7 |
Chamfer Symbol | N | Keyway Groove Width Tolerance and Class | Js9 | Teeth Hardening | Hardened Teeth Specification |
How can we improve?
How can we improve?