(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
The directly actuated proportional directional control valve has a position-controlled spool. This transforms an analogue input signal into a corresponding opening cross-section at the valve outputs. In combination with an external position controller and displacement encoder, a precise pneumatic positioning system can be created.
Variants: Setpoint value input as analogue voltage signal 0 to 10 V Setpoint value input as analogue current signal 4 to 20 mA
Pneumatic connection | M5 | G1/8 | G1/4 | G3/8 | |
---|---|---|---|---|---|
Low flow rate | High flow rate | ||||
Valve function | 5/3-way, normally closed | ||||
Constructional design | Piston spool, directly actuated, controlled piston spool position | ||||
Sealing principle | Hard | ||||
Actuation type | Electrical | ||||
Type of reset | Mechanical spring | ||||
Type of pilot control | Direct | ||||
Direction of flow | Non-reversible | ||||
Type of mounting | Via through-holes | ||||
Mounting position | Any | ||||
Nominal size [mm] | 2 | 4 | 6 | 8 | 10 |
Standard nominal flow rate [l/min] | 100 | 350 | 700 | 1400 | 2000 |
Product weight [g] | 255 | 285 | 285 | 510 | 685 |
Part Number |
---|
MPYE-5-1/4-010-B |
MPYE-5-1/8-LF-420-B |
MPYE-5-3/8-010-B |
MPYE-5-3/8-420-B |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Reverse Polarity Protection | Housing Material | Pneumatic Connection 1 | Standard Nominal Flow Rate | Pneumatic Connection 3 | Pneumatic Connection 4 | Electrical Connection | Pneumatic Connection 2 | Pneumatic Connection 5 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 37,142.41 | PROP. DIR.VALVE | 1 Piece(s) | 7 Day(s) | for all electrical connections | Aluminum, Anodized | G1/4 | 1400 l/min | G1/4 | G1/4 | Round design, 4-pin, M12x1, Plug | G¼ | G1/4 | ||
฿ 35,322.20 | PROP. DIR.VALVE | 1 Piece(s) | 30 Day(s) | for setpoint value | Aluminum, Anodized | G1/8 | 350 l/min | G1/8 | G1/8 | 4-pin, M12x1, Round design, Plug | G1/8 | G1/8 | ||
฿ 38,777.68 | PROP. DIR.VALVE | 1 Piece(s) | 31 Day(s) | for all electrical connections | Anodized, Aluminum | G3/8 | 2000 l/min | G3/8 | G3/8 | Plug, Round design, M12x1, 4-pin | G3/8 | G3/8 | ||
฿ 38,777.68 | PROP. DIR.VALVE | 1 Piece(s) | 30 Day(s) | for setpoint value | Anodized, Aluminum | G3/8 | 2000 l/min | G3/8 | G3/8 | 4-pin, Round design, M12x1, Plug | G3/8 | G3/8 |
Loading...
Operating Pressure | 0 bar to 10 bar | Operating Medium | Compressed air as per ISO 8573-1:2010 [6:4:4] | Ambient Temperature | 0 °C to 50 °C |
---|---|---|---|---|---|
Dc Operating Voltage Range | 17 V to 30 V | Type Of Mounting | With through-hole | Degree Of Protection | IP65 |
Corrosion Resistance Class (CRC) | 2 - Moderate corrosion stress | Actuation Type | Electrical | Valve Function | 5/3, closed |
Flow Direction | Non-reversible | Temperature Of Medium | 5 °C to 40 °C | Seals Material | NBR |
Cover Material | ABS, Coated | Reset Method | Magnetic spring | Type Of Control | Direct |
How can we improve?
How can we improve?