Precision 1-way Flow Control Valve

Brand :
FESTO
Caution
Product Description
[Specifications]
Flow stop valve with scaled dial.
- Non-return and flow control valve
- Mounting on sub-base or for front panel mounting
Precision 1-way Flow Control Valve

Specifications
| Valve function | One-way flow control function | ||
|---|---|---|---|
| Type | GRP-...-AL | GRP-...-PK | |
| Pneumatic connection 2 | G 1/8 | PK-3 | PK-4 |
| Pneumatic connection 1 | G 1/8 | PK-3 | PK-4 |
| Adjustment component | Rotary knob with scale | ||
| Actuation type | Manual | ||
| Type of mounting | On sub-base | Front panel mounting | |
| Mounting position | Any | ||
Operating and environmental conditions
| Operating pressure [bar] | 0 to 8 |
|---|---|
| Operating pressure 2 to 1 [bar] | 0 to 8 |
| Operating medium | Compressed air in accordance with ISO 85731:2010 [5:4:3] |
| Inert gases | |
| Note on operating/pilot medium | Operation with lubricated medium not possible |
| Ambient temperature [℃] | -10 to +50 |
| Temperature of medium [℃] | -10 to +50 |