Suction Cup Complete

Caution
Product Description
An extensive, modular range of suction cups with connection attachments, in different shapes, materials and sizes, plus a wide selection of suction cup holders, angle and height compensators and vacuum filters within the modular suction gripper system, provide users with a huge range of possible combinations for a wide variety of applications.
Suction Cup Complete
Suction cups with con. attachments ESS
Features

Specifications
| Suction cup diameter [mm] | 10 | 20 | 30 | 40 | 50 | 80 |
|---|---|---|---|---|---|---|
| Vacuum port | M4 | M6 | M10 | |||
| Nominal size [mm] | 2 | 3 | 6 | |||
| Suction cup shape | Round, bellows with 1.5 convolutions | |||||
| Type of mounting | Via vacuum port | |||||
| Connection position | On top | |||||
| Mounting position | Any | |||||
| Height compensation H1 [mm] | 4 | 6 | 8 | 9.5 | 11 | 10 |
Technical data
| Suction cup diameter [mm] | Classification of suction cup holders | Holding force at nominal operating pressure -0.7 bar [N] | Suction cup volume [cm3] | Min. workpiece radius [mm] | Weight | |
|---|---|---|---|---|---|---|
| ESS [g] | ESV [g] | |||||
| 10 | Size 3 | 4.7 | 0.38 | 20 | 1.8 | - |
| 20 | Size 4 | 12.9 | 1.60 | 40 | 6.7 | 1.9 |
| 30 | 26.2 | 4.07 | 80 | 9.9 | 3.6 | |
| 40 | 52.3 | 8.87 | 90 | 18.7 | 9.8 | |
| 50 | 72.6 | 14.23 | 150 | 24.7 | 13.9 | |
| 80 | Size 5 | 213.6 | 63.90 | 430 | 139 | 39 |
VAS-...-SI-B/PUR-B
Features

Specifications
| Suction cup diameter [mm] | 8 | 10 | 15 | 30 | 40 | 55 | 75 | 100 | 125 | |
|---|---|---|---|---|---|---|---|---|---|---|
| Vacuum connection | M5 | M5 | G 1/8 | G 1/8 | G 1/4 | G 1/4 | G 1/4 | G 1/4 | G 3/8 | |
| Connection position | On top | |||||||||
| Nominal size [mm] | 2 | 2 | 3 | 3 | 4 | 4 | 4 | 4 | 7 | |
| Design | Round, flat | |||||||||
| Type of mounting | Via vacuum connection | |||||||||
| Mounting position | Any | |||||||||
| Nominal operating pressure [bar] | -0.7 | |||||||||
| Holding force at nominal operating pressure -0.7 bar [N] | SI: 2.6 PUR: 2.8 | SI: 3.7 PUR: 4 | 8.5 | SI: 31 PUR: 34 | SI: 58 PUR: 60 | 110 | SI: 245 PUR: 250 | SI: 464 PUR: 450 | SI: 700 PUR: 570 | |
| Suction cup volume [cm3] | 0.095 | 0.12 | 0.328 | 1.29 | 3.47 | 8.01 | 18.3 | 33.5 | 79.1 | |
| Height compensation [mm] | 0.9 | 1.1 | 1.2 | 1.9 | 3 | 3.5 | 3.5 | 3.5 | 6 | |
| Operating pressure [bar] | -0.95 to 0 | |||||||||
| Operating medium | Atmospheric air based on ISO 85731:2010 [7:-:-] | |||||||||
| Ambient temperature [℃] | -40 to +200 | -20 to +60 | ||||||||
| Corrosion resistance class CRC | 2 | |||||||||
VASB-...-NBR

Features

Specifications
| Suction cup diameter [mm] | 8 | 15 | 30 | 40 | 55 | 75 | 100 | 125 |
|---|---|---|---|---|---|---|---|---|
| Vacuum connection | M5 | G 1/8 | G 1/8 | G 1/4 | G 1/4 | G 1/4 | G 1/4 | G 3/8 |
| Connection position | On top | |||||||
| Nominal size [mm] | 2 | 3 | 3 | 4 | 4 | 4 | 4 | 7 |
| Design | Round, bellows, 1.5 convolutions | |||||||
| Type of mounting | Via vacuum connection | |||||||
| Mounting position | Any | |||||||
| Nominal operating pressure [bar] | -0.7 | |||||||
| Holding force at nominal operating pressure -0.7 bar [N] | 1.6 | 7.9 | 34 | 56 | 106 | 197 | 397 | 606 |
| Effective suction cup diameter [mm] | 5.5 | 12 | 25 | 32 | 44 | 60 | 85 | 105 |
| Suction cup volume [cm3] | 0.163 | 0.83 | 6.18 | 11.11 | 30.4 | 65.5 | 128 | 307 |
| Height compensation [mm] | 3.3 | 5.6 | 13.9 | 13.7 | 20 | 15.5 | 15.5 | 25 |
| Operating pressure [bar] | -0.95 to 0 | |||||||
| Operating medium | Atmospheric air based on ISO 85731:2010 [7:-:-] | |||||||
| Ambient temperature [℃] | -20 to +80 | |||||||
| Corrosion resistance class CRC | 2 | |||||||
VASB-...-SI-B/PUR-B

Features

Specifications
| Suction cup diameter [mm] | 8 | 15 | 30 | 40 | 55 | 75 | 100 | 125 |
|---|---|---|---|---|---|---|---|---|
| Vacuum connection | M5 | G 1/8 | G 1/8 | G 1/4 | G 1/4 | G 1/4 | G 1/4 | G 3/8 |
| Connection position | On top | |||||||
| Nominal size [mm] | 2 | 3 | 3 | 4 | 4 | 4 | 4 | 7 |
| Design | Round, bellows, 1.5 convolutions | |||||||
| Type of mounting | Via vacuum connection | |||||||
| Mounting position | Any | |||||||
| Nominal operating pressure [bar] | -0.7 | |||||||
| Holding force at nominal operating pressure -0.7 bar [N] | SI: 2.6 PUR: 2.8 | 8.5 | SI: 25 PUR: 34 | SI: 58 PUR: 60 | 110 | SI: 228 PUR: 250 | SI: 395 PUR: 450 | SI: 610 PUR: 570 |
| Suction cup volume [cm3] | 0.163 | 0.83 | 6.18 | 11.11 | 30.4 | 65.5 | 128 | 307 |
| Height compensation [mm] | 3.3 | 5.6 | 13.9 | 13.7 | 20 | 15.5 | 15.5 | 25 |
| Operating pressure [bar] | -0.95 to 0 | |||||||
| Operating medium | Atmospheric air based on ISO 85731:2010 [7:-:-] | |||||||
| Ambient temperature [℃] | -40 to +200 | -20 to +60 | ||||||
| Corrosion resistance class CRC | 2 | |||||||
| Food-safe | See supplementary material information | - | ||||||