Amplifier Module

Brand :
FESTO
Caution
Product Description
Amplifier module VK-R-M5 Amplifier element for pneumatic sensors with two-stage amplification. An output is present at A if X is present.
[Features]
· Ambient Temperature:14 to 140°F/-10 to +60℃
· Design:Seat valve, piloted
[Materials]
· Housing:plastic
· Seals: Buna N.
· Mounting plate: Al, plastic
Amplifier Module
Specifications
| Type | VK-R-M5 |
|---|---|
| Medium | Compressed air (through 5 micron filter, dried, unlubricated) |
| Mounting | On 2n mounting racks |
| Connection | PN, X, Y: Barbed fitting for 1/4 in / 4 mm tubing; PH, A: M5 |
| Orifice Size | Low pressure: 1/4 in / 4 mm. High pressure: 0.098 in / 2.5 mm |
| Air Flow (P to A) | 2.8 SCFM / 80 l/min |
| Supply Pressure Range at PN | 1.5 to 3.8 psi / 0.1 to 0.25 bar |
| Signal Pressure Range at PH | 15 to 105 psi / 1 to 7 bar |
| Control Pressure Range at X, Y | 0.015 to 4 psi / 0.001 to 0.25 bar |
| Constant Air Consumption, Not Actuated | Low pressure: 0.05 SCFM at 1.5 psi / 1.4 l/min at 0.1 bar. High pressure: 3.15 SCFM at 90 psi / 3.6 l/min at 6 bar. |
| Ambient Temperature | 14 to 140°F / -10 to +60℃ |
| Design | Seat valve, piloted |
| Material | Housing: plastic. Seals: Buna N. Mounting plate: Al, plastic |
| Weight | 0.165 lb / 0.075 kg |