(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Type | VS-4-1/8 |
---|---|
Standard nominal flow rate [l/min] 1 → 2 | 140 to 147 |
Valve function | 4/2-way valve |
Exhaust air | Flow control |
Design | Disk seat valve, piloted |
Direction of flow | Non-reversible |
Sealing principle | Soft |
Mounting position | Any |
Note on forced checking procedure | Min. 1/year |
Pneumatic connection | G1/8 |
Nominal size [mm] | 3.5 |
Weight [g] | 220 |
Actuating force at 6 bar [N] | 3.2 |
Part Number |
---|
VS-4-1/8 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 12,036.72 | STEM ACT. VALVE | 1 Piece(s) | 30 Day(s) |
Loading...
Housing material | Anodized, Aluminum | Seals material | NBR | Valve function | 4/2, monostable |
---|---|---|---|---|---|
Standard nominal flow rate(l/min) | 140 to 147 | Pneumatic connection 1 | G1/8 | Pneumatic connection 2 | G1/8 |
Pneumatic connection 3 | G1/8 | Pneumatic connection 4 | G1/8 | Nominal width(mm) | 3.5 |
Actuating force(N) | 3.2 | Pneumatic working port | G1/8 | Pilot medium | Compressed air as per ISO 8573-1:2010 [-:-:-] |
Operating medium | Compressed air as per ISO 8573-1:2010 [-:-:-] | Corrosion resistance class (CRC) | 2 - Moderate corrosion stress |
Please check the type/dimensions/specifications of the part VS-4-1/8 in the Piston valve, VS Series series.
How can we improve?
How can we improve?