(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Specifications]
• Can be used for safe reversing of a hazardous movement (5/2-way solenoid valve)
• Can be used for safe venting (3/2-way solenoid valve function, not available as a variant for installation on a valve terminal)
• Purely mechanical solution as a press safety valve, without integrated diagnostics
• Control block can be selected as version for valve terminal VTSA/VTSA‐F
• Control block can be selected as individual pneumatic connection
• High pressure range of 3 to 10 bar
• Flow rates of up to 1,050 l/min
• Sturdy and durable metal components
• Designed as a purely mechanical solution with regard to safety
• Unit assembled and inspected, ready for installation
• Reduced outlay on selection, ordering, installation and commissioning
• Mounting via through-hole (with individual pneumatic connection)
• Mounting as vertical stacking elements on manifold sub-base of the valve terminal
Control block | VOFA-L26-T32C-... | |
---|---|---|
Design | Piston spool valve | |
Standard nominal flow rate | [l/min] | 1050 |
Standard flow rate, Exhaust from 6 > 0 bar | [l/min] | 2650 |
Standard flow rate, Exhaust 6 > 0 bar in a fault situation | [l/min] | 1050 |
Reset method | Mechanical spring | |
Sealing principle | Soft | |
Exhaust function | With flow control | |
Actuation type | Electric | |
Lap | Overlap | |
Type of control | Piloted | |
Direction of flow | Non-reversible | |
Exhaust function | With flow control | |
Suitability for vacuum | - | |
Pilot air supply | Internal | |
Type of mounting | Via through-hole, on manifold sub-base | |
Mounting position | Any | |
Manual override | - | |
Valve signal status display | Via accessories | |
Pneumatic connections | ||
Supply | 1 | G1/4 |
Exhaust | 3/5 | G1/4 (only 3) |
Working lines | 2/4 | G1/4 (only 2) |
Pilot air supply | 14 | - |
Control block | VOFA-L26-T32C-... | |
---|---|---|
Electrical connection | Plug to EN 175301-803, type C, without protective earth conductor | |
Nominal operating voltage [V DC] | 24 | |
Permissible voltage fluctuations [%] | -15/+10 | |
Surge resistance [kV] | 2.5 | |
Degree of contamination | 3 | |
Power consumption [W] | 1.8 | |
Max. magnetic disruption field [mT] | 60 | |
Piston position sensing | Normal position via sensor | |
Switching position display | With accessories | |
Duty cycle [%] | 100 | |
Protection class to EN 60529 | IP65, NEMA 4 (for all types of signal transmission in assembled state) | |
Protection against direct and indirect contact | PELV (Protective Extra-Low Voltage) Protected to EN 60950/IEC 950 | |
Valve switching time [ms] | On | 24 |
Off | 54 | |
Valve sensor switching time [ms] | On | 58 |
Off | 11 |
Part Number |
---|
VOFA-L26-T32C-M-G14-1C1-APP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 29,916.20 | CONTROL BLOCK | 1 Piece(s) | 30 Day(s) |
Loading...
Housing material | PA, Die-cast aluminum | Seals material | HNBR, FPM, NBR | Material of screwed trunnion | Galvanized Steel |
---|---|---|---|---|---|
Valve function | 3/2, closed, monostable | Lap | Overlap | Pneumatic connection 1 | G1/4 |
Pneumatic connection 2 | G1/4 | Pneumatic connection 3 | G1/4 | Max. switching frequency(Hz) | 5000 |
Min. Operating pressure(bar) | 3 | Max. Operating pressure(bar) | 10 | Min. Pilot pressure(bar) | 3 |
Max. Pilot pressure(bar) | 20 | DC operating voltage range(V) | 24 | Switching time off(ms) | 54 |
On switching time(ms) | 24 | Pilot medium | Compressed air as per ISO 8573-1:2010 [7:4:4] | Operating medium | Compressed air as per ISO 8573-1:2010 [7:4:4] |
Please check the type/dimensions/specifications of the part VOFA-L26-T32C-M-G14-1C1-APP in the Control Block VOFA Series series.
How can we improve?
How can we improve?