(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

On-off valve, HEE Series

On-off valve, HEE Series

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 6,383.42 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Part Number
HEE-1/2-D-MIDI-24
HEE-1/4-D-MINI-24
HEE-3/4-D-MAXI-24
HEE-D-MAXI-24
HEE-D-MIDI-24
HEE-D-MINI-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Standard nominal flow rate
(l/min)
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 C value
(l/sbar)
b-value

฿ 7,743.01

ON/OFF VALVE 1 Piece(s) 8 Day(s) - 3600 G1/2 G1/2 G1/4 17 0.3

฿ 6,492.71

START UP VALVE 1 Piece(s) 8 Day(s) 10 1500 G1/4 G1/4 G1/8 7 0.31

฿ 9,563.55

ON/OFF VALVE 1 Piece(s) 30 Day(s) - 6000 G3/4 G3/4 G3/8 28 0.32

฿ 9,068.76

ON/OFF VALVE 1 Piece(s) 8 Day(s) - - - - G3/8 - -

฿ 7,403.86

ON/OFF VALVE 1 Piece(s) Same day - - - - G1/4 - -

฿ 6,383.42

ON/OFF VALVE 1 Piece(s) Same day - - - - G1/8 - -

Basic Specifications

  • Actuation type
    Electrical
  • Valve function
    3/2, closed, monostable
  • Housing material
    Die-cast aluminum
  • Seals material
    NBR
  • Reset method
    Mechanical spring
  • Operating medium
    Inert gas, Compressed air as per ISO 8573-1:2010 [7:4:4]
  • Air quality class at the output
    Inert gas, Compressed air as per ISO 8573-1:2010 [7:4:4]
  • Corrosion resistance class (CRC)
    2 - Moderate corrosion stress

Product Description

- Electrical on-off valve for pressurising and venting pneumatic installations
- With solenoid coil without plug socket
- Three voltage ranges can be selected
- Ducted exhaust possible via a threaded connection with silencer
- Manual override via pushing and detenting (using override tool AHB-MD/MF/MV)
- Solenoid head can be repositioned by 4 x 90°

Part Number
HEE-1/2-D-MIDI-24
HEE-1/4-D-MINI-24
HEE-3/4-D-MAXI-24
HEE-D-MAXI-24
HEE-D-MIDI-24
HEE-D-MINI-24
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Standard nominal flow rate
(l/min)
Pneumatic connection 1 Pneumatic connection 2 Pneumatic connection 3 C value
(l/sbar)
b-value

฿ 7,743.01

ON/OFF VALVE 1 Piece(s) 8 Day(s) - 3600 G1/2 G1/2 G1/4 17 0.3

฿ 6,492.71

START UP VALVE 1 Piece(s) 8 Day(s) 10 1500 G1/4 G1/4 G1/8 7 0.31

฿ 9,563.55

ON/OFF VALVE 1 Piece(s) 30 Day(s) - 6000 G3/4 G3/4 G3/8 28 0.32

฿ 9,068.76

ON/OFF VALVE 1 Piece(s) 8 Day(s) - - - - G3/8 - -

฿ 7,403.86

ON/OFF VALVE 1 Piece(s) Same day - - - - G1/4 - -

฿ 6,383.42

ON/OFF VALVE 1 Piece(s) Same day - - - - G1/8 - -

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

On-off valve, HEE Series

On-off valve, HEE Series

Features

On-off valve, HEE Series

Specifications

SizeMiniMidiMaxi
Pneumatic connection 1, 2G 1/8G 1/4G 3/8-G 1/4G 3/8G 1/2G 3/4-G 1/2G 3/4G1-
Pneumatic connection 3G 1/8G 1/4G 3/8
DesignPiston spool valve
Actuation typeElectrical
Type of mountingVia accessories
In-line installation
Assembly positionAny
Air purity class at the outputCompressed air in accordance with ISO 8573­1:2010 [7:4:4]
Inert gases
Valve function3/2-way valve, single solenoid, closed
Signal status displayVia accessories
Manual overrideDetenting
Exhaust functionNo flow control
Type of resetMechanical spring
Type of controlPiloted
Direction of flowNon-reversible
Sealing principleSoft
Coil characteristics : 2424 V DC: 3.0 W; perm. voltage fluctuations _10%
Coil characteristics : 110110 V AC: 50/60 Hz; pick-up power 5.0 W; holding power 3.7 W; perm. voltage fluctuations _10%
Coil characteristics : 230230 V AC: 50/60 Hz; pick-up power 5.0 W; holding power 3.7 W; perm. voltage fluctuations -14%/+10%
Electrical connectionPlug to EN 175301-803, type C
Protection class for solenoid coilIP65
Duty cycle [%]100

Flow rate characteristic values

SizeMiniMidiMaxi
Pneumatic connection 1, 2G 1/8G 1/4G 3/8G 1/4G 3/8G 1/2G 3/4G 1/2G 3/4G1
Standard nominal flow rate qnN [l/min]
In main flow direction 1 > 21,0001,5001,6002,6003,2003,6003,8005,6006,0006,500
In relief direction 2 > 31,0002,0003,000
C value [l/s*bar]
In main flow direction 1 > 24.477.39.715.71717.324.22827.6
b value
In main flow direction 1 > 20.440.310.280.470.330.30.410.30.320.32

Operating and environmental conditions

Supply voltage24 V DC110 V AC230 V AC
Operating pressure [bar]2.5 to 16
Operating mediumCompressed air in accordance with ISO 8573­1:2010 [7:4:4]
Inert gases
Note on operating/pilot mediumOperation with lubricated medium possible (in which case lubricated operation will always be required)
Ambient temperature [℃]-10 to +60
Temperature of medium [℃]-10 to +60
Corrosion resistance class CRC2
CE marking (see declaration of conformity)-To EU Low Voltage Directive