1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Proportional pressure regulator, MPPES Series (Part Number)

PROP-PRESS REG.

Proportional pressure regulator, MPPES Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 38,388.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Proportional pressure regulator, MPPES Series

Proportional pressure regulator, MPPES Series

Features

Proportional pressure regulator, MPPES Series

Specifications

Pneumatic connectionG1/8G1/4G1/2
DesignDirectly actuated piston regulatorPilot-actuated piston regulator
Valve function3-way proportional-pressure regulator, closed
Pneumatic connection 1, 2, 3G1/8G1/4G1/2
Sealing principleSoft
Actuation typeElectrical
Type of mountingWith through-hole
Mounting positionAny
Nominal widthPressurisation [mm]3711
Exhaust [mm]2712
Standard nominal flow rate [l/min]a Graphs
Product weight[g]91513102670
Part Number
MPPES-3-1/8-6-420
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaterial of screwed trunnion Material of threaded seal Pneumatic connection 1 Pneumatic connection 82 Nominal width pressurization
(mm)
Display type Outlet pressure 2
(bar)
Linearity error FS Switching time off
(ms)

฿ 38,388.64

PROP-PRESS REG. 1 Piece(s) 31 Day(s) G1/8G1/8G1/8327 to 80.01280210 ms

Loading...

  1. 1
 

Basic Information

Housing material Wrought aluminum alloy Max. pressure hysteresis(bar) 18 to 30 Analog input signal range IP65
Air quality class at the output Inert gas, Compressed air as per ISO 8573-1:2010 [7:4:4] Operating medium 2 - Moderate corrosion stress

Please check the type/dimensions/specifications of the part MPPES-3-1/8-6-420 in the Proportional pressure regulator, MPPES Series series.

Products with similar specification

Part Number
MPPES-3-1/2-10-420
MPPES-3-1/4-6-010
MPPES-3-1/4-6-420
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipMaterial of screwed trunnion Material of threaded seal Pneumatic connection 1 Pneumatic connection 82 Nominal width pressurization
(mm)
Display type Outlet pressure 2
(bar)
Linearity error FS Switching time off
(ms)

฿ 62,794.37

1 Piece(s) 30 Day(s) G1/2G1/2G1/2111211 to 120.05450230 ms

฿ 51,537.22

1 Piece(s) 31 Day(s) G1/4G1/4G1/4777 to 80.05640200 ms

฿ 51,537.22

1 Piece(s) 31 Day(s) G1/4G1/4G1/4777 to 80.05640200 ms