(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pneumatic connection | G1/8 | G1/4 | G1/2 | |
---|---|---|---|---|
Design | Directly actuated piston regulator | Pilot-actuated piston regulator | ||
Valve function | 3-way proportional-pressure regulator, closed | |||
Pneumatic connection 1, 2, 3 | G1/8 | G1/4 | G1/2 | |
Sealing principle | Soft | |||
Actuation type | Electrical | |||
Type of mounting | With through-hole | |||
Mounting position | Any | |||
Nominal width | Pressurisation [mm] | 3 | 7 | 11 |
Exhaust [mm] | 2 | 7 | 12 | |
Standard nominal flow rate [l/min] | a Graphs | |||
Product weight[g] | 915 | 1310 | 2670 |
Part Number |
---|
MPPES-3-1/2-10-420 |
MPPES-3-1/4-6-010 |
MPPES-3-1/4-6-420 |
MPPES-3-1/8-6-420 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material of screwed trunnion | Material of threaded seal | Pneumatic connection 1 | Pneumatic connection 82 | Nominal width pressurization (mm) | Display type | Outlet pressure 2 (bar) | Linearity error FS | Switching time off (ms) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 62,794.37 | PROP-PRESS REG. | 1 Piece(s) | 30 Day(s) | G1/2 | G1/2 | G1/2 | 11 | 12 | 11 to 12 | 0.05 | 450 | 230 ms | ||
฿ 51,537.22 | PROP-PRESS REG. | 1 Piece(s) | 31 Day(s) | G1/4 | G1/4 | G1/4 | 7 | 7 | 7 to 8 | 0.05 | 640 | 200 ms | ||
฿ 51,537.22 | PROP-PRESS REG. | 1 Piece(s) | 31 Day(s) | G1/4 | G1/4 | G1/4 | 7 | 7 | 7 to 8 | 0.05 | 640 | 200 ms | ||
฿ 38,388.64 | PROP-PRESS REG. | 1 Piece(s) | 31 Day(s) | G1/8 | G1/8 | G1/8 | 3 | 2 | 7 to 8 | 0.01 | 280 | 210 ms |
Loading...
Housing material | Wrought aluminum alloy | Max. pressure hysteresis(bar) | 18 to 30 | Analog input signal range | IP65 |
---|---|---|---|---|---|
Air quality class at the output | Inert gas, Compressed air as per ISO 8573-1:2010 [7:4:4] | Operating medium | 2 - Moderate corrosion stress |
How can we improve?
How can we improve?